Cat® MEC500 Mobile Equipment Charger stands up to the rigors of underground mining and provides fast, simple and safe charging

Skid-mounted with integrated forklift eyes, the Cat® MEC500 Mobile Equipment Charger is efficiently moved to where the equipment is working to deliver a charge where the work is.

Highlights

  • Adjustable output voltage and current can trickle charge the battery to maintain optimal performance
  • The MEC500 automatically recognizes the R1700 XE and all charging functions can be managed from a keypad at the MEC500 or the loader
  • Battery-powered vehicle management system dictates the exact amount of charge needed throughout the cycle to optimize battery longevity
of

TUCSON, Ariz., September 21, 2024 – Skid-mounted with integrated forklift eyes, the Cat® MEC500 Mobile Equipment Charger is efficiently moved to where the equipment is working to deliver a charge where the work is. It provides an alternative to expensive static charging infrastructure, additional batteries, and battery handling and swapping. With its 500-kW charging and connector capability, the MEC500 offers a range of 300- to 1,000-volt and up to 700 Amp current output. A single MEC500 fully charges the battery-electric R1700 XE LHD underground loader in less than 30 minutes, or ultrafast charging in less than 20 minutes is provided by connecting two units in parallel.

  • Adjustable output voltage and current can trickle charge the battery to maintain optimal performance
  • The MEC500 automatically recognizes the R1700 XE and all charging functions can be managed from a keypad at the MEC500 or the loader
  • Battery-powered vehicle management system dictates the exact amount of charge needed throughout the cycle to optimize battery longevity
  • Charging port on the R1700 XE continuously senses the temperature, voltage and current to detect potential problems
  • A 6-function keypad manages charging, and the charger performs short-circuit and insulation-resistance checks on the cable prior to energizing the output
  • Available in 10- or 15-m (32.8- or 49.2-ft) lengths, the patented lightweight military-grade aluminum Cat charging cable is metal jacketed for extra mechanical and electrical protection
  • Isolation mounted to the skid base, MEC500 and electronic control modules are built to withstand high vibration, seismic and shock loading experienced in the underground operating environment
  • Designed to meet the IP66 standard, critical components, including where the electrical input-output connections are made, are protected from water and dust infiltration
  • Wide range of altitude operating capabilities from 3600 m (11,800 ft) above ground to 4500 m (14,700 ft) below ground
of
of
of
of
of
of

 

 

Download the press release and images 

Download Now

 

 

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

 

Press Inquiries:

Kate Kenny
Caterpillar Trade Press Media Representative
Kenny_Kate@cat.com
 
For Release: Worldwide
Release Number: 186PR24 — SEPTEMBER 2024

MEC500

A first of its kind for the mining industry, the Cat® MEC500 Mobile Equipment Charger is a standalone fast charging system designed to charge quickly and safely wherever it’s needed.

Learn More
MEC500
MEC500

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.