Built to the same size as the Cat® 994K, the Cat 995 Wheel Loader offers more payload and performance while using less fuel

The Cat® 995 Wheel Loader features a higher rated payload and 6% increase in hydraulic force with equal cycle time to deliver up to 19% increased productivity compared to the 994K.

Highlights

  • The higher payload rating enables a one-pass reduction when loading Cat 785, 789 and 793 Mining Trucks, equaling up to a 33% increase in production and efficiency when loading the 785, up to a 25% increase with the 789 and up to a 20% increase with the 793.
  • Up to 11% lower hourly fuel consumption and up to 30% efficiency gain when operating in Enhanced Eco Mode compared to throttle lock mode on the 994K
  • Redesigned, pressurized next generation cab offers 50% more legroom, reduced vibration feedback, lower sound levels and automatic temperature control
of

 

TUCSON, Ariz., September 21, 2024 – The Cat® 995 Wheel Loader is built to the same size as the 994K it replaces. Yet, it features a higher rated payload and 6% increase in hydraulic force with equal cycle time to deliver up to 19% increased productivity. The higher payload rating enables a one-pass reduction when loading Cat 785, 789 and 793 Mining Trucks, equaling up to a 33% increase in production and efficiency when loading the 785, up to a 25% increase with the 789 and up to a 20% increase with the 793.

o   Up to 11% lower hourly fuel consumption and up to 30% efficiency gain when operating in Enhanced Eco Mode compared to throttle lock mode on the 994K

o   Redesigned, pressurized next generation cab offers 50% more legroom, reduced vibration feedback, lower sound levels and automatic temperature control

o   Taller windshield provides a 25% increase in glass surface area and a 64% increase in wiper sweep area improves visibility to the bucket

o   Tip up prevention technology avoids unnecessary stress on drivetrain and structures

o   Optional Autodig components automates three of the dig cycle’s most difficult parts:

  •  Tire Slip Prevention reduces rimpull before the tires are set and increases rimpull when downward force is applied
  •  Auto Set Tires detects pile contact and automatically lifts against the pile to set the tires and increase available traction, discouraging premature racking
  •  Lift Stall Prevention manages rimpull in-dig to prevent hydraulic stall when lifting through the face

o   Optional Operator Coaching measures and reports on individual operator behaviors that impact efficiency, production and component life

o   Optional Payload Overload Prevention allows a larger bucket to be used to achieve pass-match targets without the risk of overload

o   All service areas are accessed from either ground level or a platform, improving safety

o   500-hour engine oil change interval and improved air filter life

o   Number of steering hoses has been reduced from 15 to 10 and tubes cut from 11 to 1, along with elimination of neutralizer adjustment, to improve serviceability

 

of

995 Large Wheel Loader

View Full Size Image
of

995 Large Wheel Loader

View Full Size Image
of

995 Large Wheel Loader

View Full Size Image
of

995 Large Wheel Loader

View Full Size Image
of

995 Large Wheel Loader

View Full Size Image

Download the press release and images 

Download Now

 

 

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

 

Press Inquiries:

Kate Kenny
Caterpillar Trade Press Media Representative
Kenny_Kate@cat.com
 
For Release: Worldwide
Release Number: 192PR24 — September 2024

Cat® 995 Wheel Loader

Built to the same size as the 994K but offering a higher rated payload, the new Cat® 995 Wheel Loader gives you greater productivity and performance while using less fuel. It offers a one-pass reduction when loading Cat 785, 789 and 793 Mining Trucks — increasing production and efficiency up to 33% when loading the 785, up to 25% when loading the 789, and up to 20% with the 793. The 995 demonstrates 21% higher efficiency and 24% more production than the 994K in equal operating mode thanks to a higher rated payload and 6% increase in hydraulic force.

Learn More
Cat® 995 Wheel Loader
Cat® 995 Wheel Loader

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.