The battery-electric Cat® R1700 XE underground LHD has new trade dress, produces zero exhaust emissions

Matching the performance of the diesel-powered R1700 and using switch reluctance (SR) technology, the R1700 XE features fast-onboard charging, allowing the batteries to be charged while remaining on the machine.

Highlights

  • The R1700 XE’s new blue trade dress represents battery electric and zero tailpipe carbon emissions, including exclusive ancillary items and accessories
  • Multiple design feature carryovers from the R1700 platform improve machine component durability and reliability, resulting in better machine availability
  • Autodig delivers optimal loading and traction control to maximize tire life 
of

 

TUCSON, Ariz., September 21, 2024 – The electric Cat® R1700 XE Load Haul Dump (LHD) displayed at MINExpo 2024 offers 100% battery-electric propulsion, producing zero exhaust emissions and significantly less heat generation than a reciprocating engine powered model. Matching the performance of the diesel-powered R1700 and using switch reluctance (SR) technology, the R1700 XE features fast-onboard charging, allowing the batteries to be charged while remaining on the machine. The Cat MEC500 Mobile Equipment Charger fully charges the R1700 XE in less than 30 minutes with a single charger and less than 20 minutes using two units.

  • The R1700 XE’s new blue trade dress represents battery electric and zero tailpipe carbon emissions, including exclusive ancillary items and accessories
  • Multiple design feature carryovers from the R1700 platform improve machine component durability and reliability, resulting in better machine availability
  • Autodig delivers optimal loading and traction control to maximize tire life
  • Offers 15 tonnes (33,069 lb) payload and 18 kph (11.2 mph) fully loaded top speed
  • MEC500 charger eliminates the need for the R1700 XE to travel to a permanent, expensive charging bay and affords quick-opportunity charging
  • The in-cab climate control system features high airflow, wide defrosting coverage and low noise levels
  • STIC™ (steering and transmission integrated control) steering provides maximum machine responsiveness and control
  • Multilayered electrical safety systems withstand the rigors of underground mining
  • Intrinsic to the battery-electric vehicle design, the R1700 XE has fewer parts for reduced maintenance, and it shares strong parts commonality with the R1700
  • Provides 250 kW (335 hp) rated peak power and 220 kW (295 hp) rated nominal power output
  • The efficient SR traction and auxiliary motors offer long, 16,000-hour service intervals
  • Standard Product Link™ Elite system for machine health monitoring boosts connectivity and increases availability of the data provided by the R1700 XE

 

of

Cat R1700 XE Load Haul Dump (LHD)

View Full Size Image
of

Cat R1700 XE Load Haul Dump (LHD)

View Full Size Image
of

Cat R1700 XE Load Haul Dump (LHD)

View Full Size Image

 

 

Download the press release and images 

Download Now

 

 

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

 

Press Inquiries:

Kate Kenny
Caterpillar Trade Press Media Representative
Kenny_Kate@cat.com
 
For Release: Worldwide
Release Number: 176PR24 — SEPTEMBER 2024

Mining

Caterpillar Mining leverages the broad Caterpillar portfolio to bring together the right people, products, technologies and services to meet the needs of the mining industry. No matter the size, type or complexity of your operation, our goal is to help you optimize your equipment, people and overall operation. Whether you are looking for surface mining or underground, we have the mining equipment and expertise you need.

Learn More
Precision Mining
Precision Mining

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.