Diamond Products
Walk Behind Saw

Powered by a Cat® C2.2 Industrial Engine

POWER PROFILE: Diamond Products Walk Behind Saw
POWER PROFILE: Diamond Products Walk Behind Saw

The Crown Jewel of
Concrete Cutting

CC5049DC Walk Behind Saw

In 1954, General Electric created the first non-natural diamonds in the lab, and it wasn’t long before other companies started putting them to use in decidedly nonglamorous applications: cutting through asphalt, brick, concrete, stone and other aggregates. One of those companies was Pennsylvania Drilling, which changed its name to Diamond Products in 1964 when it began creating diamond core bits and drilling machines for the construction industry. Today, Diamond Products is one of the largest manufacturers of diamond-tipped tools in North America, providing blades, saws, coring equipment and abrasives to highway contractors, professional concrete cutters, construction firms, demolition companies and others.

Diamond Products logo
Diamond Products logo

PRODUCT OVERVIEW

  • New to the Diamond Products lineup is the CC5049DC Walk Behind Saw with 14- to 42-inch blade capacity. It’s ideal for cutting expansion joints and making repairs on roads and highways, as well as any construction application that requires ripping out concrete or cutting into tough material.
  • The CC5049DC saw is easy to handle, despite weighing over 1,700 pounds, because the weight is balanced over the blade and not the operator.
  • The CC5049DC is the first walk-behind saw in the U.S. powered by a Cat® Industrial engine, the C2.2.
  • The engine choice came down to quality and reliability, and Diamond Products knew their customers would respond well to the Cat brand being well known and synonymous with great service.
  • Working with the Cat dealer network has provided the quality and impeccable service that Diamond Products expect to be delivered to their customers.
CHECK THE SPECS

CONTACT DIAMOND PRODUCTS

CONTACT YOUR CAT DEALER

of

Cat® Engine Overview

  • The Cat® 2.2 industrial engine is offered in power ratings up to 74 hp (55 kW) and peak torque 270 Nm (199 lb-ft) delivering impressive performance throughout a wide speed range with exceptional power density.
  • Quality manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.
  • Ultra-compact package size and high power density ensures ease of installation. It also allows machine manufacturers to develop smaller machines, with low weight for transport, tight turning circles for productivity, and good sight lines for safety.
  • Substantial torque rise delivers impressive performance throughout a wide speed range while maintaining low operating costs.
  • Industry leading ratings and options for compact construction equipment, material handling, and other industrial applications. The engine is designed to require no special training or operation, which makes it particularly suitable for machines that are used in rental fleets.

 

of

Compare Models

  • C1.1
    Maximum Power
    24 hp
    18.4 kW
    Maximum Torque
    63 lb-ft @ 1600 rpm
    86 Nm @ 1600 rpm
    Emissions
    U.S. EPA Tier 4 Final, EU Stage V
    U.S. EPA Tier 4 Final, EU Stage V

    C1.1

    Learn More
  • C2.2
    Maximum Power
    74 hp
    55 kW
    Maximum Torque
    199 lb-ft @ 1600 rpm
    270 Nm @ 1600 rpm
    Emissions
    U.S. EPA & CARB Tier 4 Final, EU Stage V
    U.S. EPA & CARB Tier 4 Final, EU Stage V

    C2.2

    Learn More
  • C2.8
    Maximum Power
    74 hp
    55 kW
    Maximum Torque
    280 lb-ft @ 1360 rpm
    380 Nm @ 1360 rpm
    Emissions
    U.S. EPA & CARB Tier 4 Final, EU Stage V
    U.S. EPA & CARB Tier 4 Final, EU Stage V

    C2.8

    Learn More

POWER PROFILE

CUSTOMER:

Diamond Products.com

PRODUCT:

CC5049DC Walk Behind Saw

LOCATION:

Elyria, Ohio

SCOPE OF ENGINE USE:

Cat® C2.2 Tier 4 Final Industrial Engine

CAT DEALER:

Ohio Cat

DIAMONDS ARE A CONTRACTOR’S BEST FRIEND

The hardest substance on earth, a diamond, can do a lot more than look pretty — something industrial manufacturers came to realize nearly 70 years ago. In 1954, General Electric created the first non-natural diamonds in the lab, and it wasn’t long before other companies started putting them to use in decidedly non-glamorous applications: cutting through asphalt, brick, concrete, stone and other aggregates. 

One of those companies was Pennsylvania Drilling, which changed its name to Diamond Products in 1964 when it began creating diamond core bits and drilling machines for the construction industry. Today, Diamond Products is one of the largest manufacturers of diamond-tipped tools in North America, providing blades, saws, coring equipment and abrasives to highway contractors, professional concrete cutters, construction firms, demolition companies and others.

New to the Diamond Products lineup is the CC5049DC Walk Behind Saw. With 14- to 42-inch blade capacity, it’s ideal for cutting expansion joints and making repairs on roads and highways, as well as any construction application that requires ripping out concrete or cutting into tough material. With its engine mounted on the frame, not inline like some Diamond Products’ models or other manufacturers’ saws, this first version of the CC5049DC doesn’t require a gearbox — reducing service and maintenance costs. It’s also easy to handle despite weighing in at 1,700 pounds, because that weight is balanced over the blade, not over the operator. And there’s one more feature that makes the CC5049DC unique: It’s the first walk-behind saw in the U.S. powered by a Cat® industrial engine.

A CRYSTAL-CLEAR CHOICE

Most walk-behind saw manufacturers switched from gas to diesel power more than a decade ago, seeking better performance and durability in demanding applications. “Gas engines are racehorses, and diesel engines are workhorses,” says Keith Ripley, vice president of sales and marketing for Diamond Products. “Diesel makes better sense for our application, where we need to put a somewhat large engine on a fairly small piece of equipment that’s going to be used for moderately violent work.”

Uptime is precious. Deciding which engine brand to power the new CC5049DC came down to quality and reliability. Diamond Products’ reputation rests on producing saws ready to run when needed, sometimes at a moment’s notice. Streets flood if a saw isn’t available to cut into a broken water main. Newly poured concrete cracks without a saw to cut in expansion joints. “The Cat brand gets the attention of our customers, because it’s a well-known name that is synonymous with quality and impeccable service,” Ripley says.

Good things come in small packages. With help from its local Cat dealer, Ohio Cat, Diamond Products landed on the 49-horsepower C2.2 engine to power the CC5049DC. “It delivers a lot of power in a small package. That’s important, because our customers don’t have a lot of space to maneuver in,” Ripley says.

Service that shines. After more than half a century producing diamond-tipped tools, Diamond Products knows the importance of a good service network. With previous engines, the company experienced unqualified service centers, poor parts availability and warranty issues — but expects all that to be a thing of the past with a Cat engine powering the new CC5049DC. “With Cat dealers everywhere, Cat service is second to none. We are so excited to be able to tell people this saw comes with Cat service,” Ripley says.  

“THE CAT® BRAND GETS THE ATTENTION OF OUR CUSTOMERS BECAUSE IT’S A WELL-KNOWN NAME THAT IS SYNONYMOUS WITH QUALITY AND IMPECCABLE SERVICE.”  

DOWNLOAD PDF VERSION
OF POWER PROFILE

Want to share this story? Download a PDF of this Cat® Industrial Engine power profile.

Download Power Profile
Download PDF
Download PDF

POWER PROFILE IMAGE GALLERY

of
of
of
of

Related Power Profiles

See what other Cat® industrial engine customers have to say about our engines and related products, and the support they receive from the Cat dealer network.

WANT TO READ MORE POWER PROFILES?

Read more Cat® power profiles and discover how Cat industrial engines help customers succeed.

See more
See more Power Profiles
See more Power Profiles

Cat® Industrial Engine Support

Your Cat dealer is your go-to resource for everything from installation support to troubleshooting to in-the-field service. With 171 dealers serving 192 countries, the expert assistance you need is always close at hand.

Customer Value Agreements (CVAs)

We also offer support. Long before a product ever rolls off your assembly line, our application teams — both at the factory and at your local Cat dealer. We may be an engine supplier, but supplying an engine is just part of our commitment to you.

Learn more
Customer Value Agreements (CVAs)
Customer Value Agreements (CVAs)

Digital Services

Gain the insight you need to make decisions on the fly to secure the health of your equipment and minimize nonproductive time.Through Cat digital services, you gain access to robust software and hardware solutions designed to maximize fleet efficiency - backed by Caterpillar’s unmatched network of experts. 

Learn more
Digital Services
Digital Services

Why Use Genuine Cat Parts?

Looking for 24/7 access to information on the Cat parts, tools and materials you need to get the job done? You'll find it on the new parts.cat.com. 

Learn more
Why Use Genuine Cat Parts?
Why Use Genuine Cat Parts?

Contact your local dealer

Want to learn more about Cat® industrial engines or related products or services?

Contact dealer

TIPS AND INFORMATION

INDUSTRIAL POWER E-NEWSLETTER

Sign up for our e-newsletter for more customer profiles, along with the latest industry news and expert tips.

Sign-up

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.