Therm Dynamics TD425 flameless heater

Powered by a Cat® C2.2 Industrial Engine

POWER PROFILE: Therm Dynamics TD425 flameless heater
POWER PROFILE: Therm Dynamics TD425 flameless heater

Turning up the Heat

TD425 flameless heater

Many of the world’s oil and gas fields are frigid places, with temperatures in northern Canada dipping as low as -58°F (-50°C). People and equipment need heat to work, and the liquids used to help power machines on site can’t freeze up. But natural gas or propane direct-fired heaters with sparks or open flames bring the risk of fire and explosion. This made a father-and-son team wonder — could heat be produced safely and reliably using a 1994 diesel engine for power, where the entire combustion process would take place inside an enclosed space?  The answer was yes, and with that, a company was born. 

Therm Dynamics logo
Therm Dynamics logo

PRODUCT OVERVIEW

  • The Therm Dynamics heaters can be placed directly in any space that requires warmth, regardless of whether it’s indoors or outside, because they don't release any flames or produce hazardous carbon monoxide.
  • They’re not only ideal for oil and gas companies, but also popular with construction, restoration, agriculture and industrial operations that require clean, dry, flameless heat to safely thaw frozen ground, cure concrete, dry paint or drywall, remove excess moisture or simply keep workers warm.
  • Even though the TD425 is a small heater by Therm Dynamics’ standards, it still requires plenty of power. Unlike an on-highway truck, which runs its diesel engine at full power only about a third of the time, a flameless heater requires 100% power virtually all the time — that’s how it generates heat.
  • Midsize in the lineup of flameless heater models is the TD425, powered by the Cat® C2.2 industrial engine, is capable of producing a maximum of 400,000 BTUs. It also has the power curve needed for this heater as well as a high RPM, because the faster it spins, the more heat can be produced.

Check the specs

Contact Therm Dynamics

CONTACT YOUR CAT DEALER

of

Cat® Engine Overview

  • The Cat® 2.2 industrial engine is offered in power ratings up to 74 hp (55 kW) and peak torque 270 Nm (199 lb-ft) delivering impressive performance throughout a wide speed range with exceptional power density.
  • World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.
  • Ultra-compact package size and high power density ensures ease of installation. It also allows machine manufacturers to develop smaller machines, with low weight for transport, tight turning circles for productivity, and good sight lines for safety.
  • Substantial torque rise delivers impressive performance throughout a wide speed range while maintaining low operating costs.
  • Industry leading ratings and options for compact construction equipment, material handling, and other industrial applications. The engine is designed to require no special training or operation, which makes it particularly suitable for machines that are used in rental fleets.

 

of

Compare Models

  • C1.1
    Maximum Power
    24 hp
    18.4 kW
    Maximum Torque
    63 lb-ft @ 1600 rpm
    86 Nm @ 1600 rpm
    Emissions
    U.S. EPA Tier 4 Final, EU Stage V
    U.S. EPA Tier 4 Final, EU Stage V

    C1.1

    Learn More
  • C2.8
    Maximum Power
    74 hp
    55 kW
    Maximum Torque
    280 lb-ft @ 1360 rpm
    380 Nm @ 1360 rpm
    Emissions
    U.S. EPA & CARB Tier 4 Final, EU Stage V
    U.S. EPA & CARB Tier 4 Final, EU Stage V

    C2.8

    Learn More

POWER PROFILE

CUSTOMER:

Therm Dynamics

PRODUCT:

TD425 flameless heater

LOCATION:

Tea, South Dakota

SCOPE OF ENGINE USE:

Cat® C2.2 Tier 4 Final, 
EU Stage V Industrial Engine

CAT DEALER:

Ziegler

NO FLAMES. NO FUMES. NO PROBLEM.

Many of the world’s oil and gas fields are frigid places, with temperatures in the tar sands of northern Canada dipping as low as -58°F (-50°C). People and equipment need heat to work, and the liquids used to help power machines on site can’t freeze up. But natural gas or propane direct-fired heaters with sparks or open flames bring the risk of fire and explosion, and that made the father-and-son team wonder — could heat be produced safely and reliably using a 1994 diesel engine for power, where the entire combustion process would take place inside an enclosed space?

The answer was yes, and with that, a company was born. First produced in 1994, Therm Dynamics’ innovative portable heater design uses diesel, gas or electric power to heat and circulate — not burn — hydraulic oil in a flameless, sparkless, low-pressure environment. The flameless heaters can safely be used in any space that requires warmth, because they don't release any flames or produce hazardous carbon monoxide.. Therm Dynamics provides the safest, most reliable, user friendly and self-contained, contaminate free, portable heat on the market today.

That makes Therm Dynamics’ flameless heaters ideal for more than just oil and gas companies. They’re also popular with construction, restoration, agriculture and industrial operations that require clean, dry, flameless heat to safely thaw frozen ground, cure concrete, dry paint or drywall, remove excess moisture or simply keep workers warm. These innovative heaters are even used as a safe, chemical-free way to eliminate bed bugs.

Therm Dynamics’ seven flameless heater models come in a range of sizes to take on a wide variety of heating tasks. The smallest in the lineup, capable of producing a maximum of 250,000 BTUs is the TD225- powered by the Cat® C1.1. The next size in the lineup, the TD425, powered by the Cat C2.2, is capable of producing a maximum of 400,000 BTUs. The largest in the lineup, capable of producing a maximum of 625,000 BTUs is the TD625- powered by the Cat C3.4.

TAKING THE HEAT

With flameless heaters capable of producing 250,000-1,250,000 BTUs per hour    — for comparison, a typical home furnace produces around 80,000-100,000 — Therm Dynamics’ products can heat almost any size space up to 180°F (82°C). A calculator on the company’s website lets customers plug in the size of the area to heat, the existing and desired temperature, and then recommends the best heater for the job. “Most TD425s end up in the tar sands in northern Alberta, where there are a lot of gas valves to be heated,” says Rich Koopmann, president of Therm Dynamics. “The TD425 is a smaller BTU heater that’s perfect for that task.”

Moving at the speed of heat. Even though the TD425 is a small heater by Therm Dynamics’ standards, it still requires plenty of power. Unlike an on-highway truck, which runs its diesel engine at full power only about a third of the time, 

a flameless heater requires 100% power virtually all the time — that’s how it generates heat. “The C2.2 has the power curve we need as well as a high RPM, which determines how fast our heat plate spins. The faster it spins, the more heat we can produce,” Koopmann says.

No customer left out in the cold. Although a small percentage of flameless heaters like the TD425 are purchased, most are sold to rental companies. That means Therm Dynamics never knows exactly where a heater might end up working — making the global support offered by the Cat dealer network critical.   “Dependability and service are the reasons we select Cat engines. When it’s below zero and the heater’s not working, you’ve got to get it back up and running fast,” Koopmann says.

A higher degree of service. Therm Dynamics gets both dependability and service from its local Cat dealer, Ziegler. In addition to providing engineering support for the TD425 and other heaters, Ziegler keeps a pool of engines in stock so Therm Dynamics can respond quickly to customer demand. “We’re also willing to work with them on a moment’s notice on a service issue, whether it’s local or not,” says Steve Campen, Senior Sales Engineer at Ziegler. “The heater user is as much our customer as Therm Dynamics, and we’ll work with the Cat dealer in their location to make sure they get the timely support they need.”

"DEPENDABILITY AND SERVICE ARE THE REASONS WE SELECT CAT® ENGINES. WHEN IT'S BELOW ZERO AND THE HEATER'S NOT WORKING, YOU'VE GOT TO GET IT BACK UP AND RUNNING FAST."

DOWNLOAD PDF VERSION
OF POWER PROFILE

Want to share this story? Download a PDF of this Cat Industrial Engine power profile.

Download Power Profile
Download PDF
Download PDF

POWER PROFILE IMAGE GALLERY

of
of
of

Related Power Profiles

See what other Cat® industrial engine customers have to say about our engines and related products, and the support they receive from the Cat dealer network.

WANT TO READ MORE POWER PROFILES?

Read more Cat power profiles and discover how Cat industrial engines help customers succeed.

See more
See more Power Profiles
See more Power Profiles

Cat® Industrial Engine Support

Your Cat® dealer is your go-to resource for everything from installation support to troubleshooting to in-the-field service. With 171 dealers serving 192 countries, the expert assistance you need is always close at hand.

Customer Value Agreements (CVAs)

We also offer support. Long before a product ever rolls off your assembly line, our application teams — both at the factory and at your local Cat dealer. We may be an engine supplier, but supplying an engine is just part of our commitment to you.

Learn more
Customer Value Agreements (CVAs)
Customer Value Agreements (CVAs)

Digital Services

Gain the insight you need to make decisions on the fly to secure the health of your equipment and minimize nonproductive time.Through Cat digital services, you gain access to robust software and hardware solutions designed to maximize fleet efficiency - backed by Caterpillar’s unmatched network of experts. 

Learn more
Digital Services
Digital Services

Why Use Genuine Cat Parts?

Looking for 24/7 access to information on the Cat parts, tools and materials you need to get the job done? You'll find it on the new parts.cat.com. 

Learn more
Why Use Genuine Cat Parts?
Why Use Genuine Cat Parts?

Contact your local dealer

Want to learn more about Cat industrial engines or related products or services?

Contact dealer

TIPS AND INFORMATION

INDUSTRIAL POWER E-NEWSLETTER

Sign up for our e-newsletter for more customer profiles, along with the latest industry news and expert tips.

Sign-up

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.