THE CHALLENGE: DUST. 

Mining and quarry operations face a continuous struggle when trying to suppress dust without overwatering. THE ANSWER: CAT® WATER SOLUTIONS

cat water truck
cat water truck

CAT® WATER TRUCKS

A water truck may be one of the most important pieces of support equipment at your site – and the support you need from us is just as important. That’s why Caterpillar is now offering a fully integrated solution to control dust – connected with Cat® MineStar Edge™ technology to increase efficiency.

 

 

DEFEAT DUST. CONTROL COST. GAIN AN EDGE. 

Cat Water Solutions helps you efficiently reduce haul road dust to enhance safety and increase productivity at your job site, quarry, or mine. A fully integrated truck, tank, and water delivery system – connected with scalable levels of technology – helps you solve overwatering and underwatering issues with a focus on sustainable operations. This turnkey solution with Cat branded tank offerings is sold and supported by the local Cat dealer you know and trust. Cat Water Solutions is now available for the 777 (07), 777 (05), and 785D trucks.

 

Reduce dust. Increase visibility. Water less.

At mining and quarry sites, haul road dust can take a high toll on both safety and productivity. Accidents can happen, operations can grind to a halt. But it doesn’t have to be that way. Let’s lean into the dust together, with the confidence to power through it. 

water delivery
water delivery

 

 

 

 

 

Master your site's dust with an innovative water solution.

The new 777 and 785D water trucks provide a cost-effective integrated solution — delivered, warrantied, and serviced by your local Cat dealer.

Built on a proven truck platform

 ­

Full system integration with scalable technology*

 ­

Supported, offered, and validated by Caterpillar

 ­

*Basic connectivity package comes standard on all Cat Water Solutions trucks with a 6-month complimentary service-based offering for better data insights.

 

 

CONTROL DUST. CONSERVE WATER.

Water is important to keep dust down and haul roads safe for operation. Too little water and dust grows out of control. Too much water and your roads become a slippery mess. Safety suffers and productivity slows. Knowing where and when to water — using only what you need — is key to conserving this scarce resource. 

water delivery
water delivery

 

 

EXPLORE THE BENEFITS OF CAT WATER TRUCKS

of

ENHANCE SAFETY & OPTIMIZE PRODUCTIVITY AT YOUR QUARRY, MINE, OR JOB SITE

Whether on a construction site, in a quarry or at a mine site, the 777 and 785D have been a proven performers around the world. That’s why we chose these trucks to be the first to deliver an integrated Cat Water Solution – combining a truck, tank, and water delivery system with scalable levels of connectivity through Cat MineStar Edge.

  • Lower dust levels, increase visibility, maintain haul road safety
  • Know where and when to water
  • With automated water delivery, the operator can remain focused on traffic and driving

GAIN EFFICIENCY WITH THE CAT WATER DELIVERY SYSTEM (WDS)

The Cat Water Delivery System (WDS) is a fully-integrated automated system that controls the amount of water and spray patterns to prevent hazards common with overwatering.

  • Provides variable water flow based on truck speed and determines appropriate flow to conserve water
  • Automatic start and stop eliminates over-watering at road intersections
  • Maintenance-free and self-cleaning water spray heads reduce truck downtime
  • The water cannon operates at idle, reducing fuel consumption by up to 50%
  • Technology connected to our water delivery system increases efficiency to help optimize your water truck fleet size

SCALABLE CONNECTIVITY WITH CAT MINESTAR EDGE

MineStar Edge is a cloud-based, service offering that collects and communicates machine data — enabling site supervisors to know what their fleet is doing, who is operating which machine, and how they are spending their time. We offer two levels of Cat Water Solutions connectivity options (Basic & Premium) through Cat MineStar Edge to meet a variety of applications at any job site, quarry or mine. Edge Equipment Tracking has been expanded to integrate directly with Caterpillar’s proven water delivery system (WDS). They are engineered to work as a proprietary system to help you manage your site more safely, productively, and sustainably with Cat Water Solutions.

  • Connectivity includes data logging capabilities critical to minimizing safety-related liability.
  • Water Solutions data can help ensure customers are meeting regulatory requirements.
  • Basic connectivity package comes standard on all Cat Water Solutions trucks with a 6-month complimentary service-based offering for better data insights.

FULL SYSTEM INTEGRATION: TRUCK, TANK, WATER DELIVERY SYSTEM PAIRED WITH TECHNOLOGY

This holistic solution combined with data helps you water smarter. Factory-installed, integrated and durable ergonomic cab controls are user-friendly and easy to learn.

CAT BRANDED TANK OFFERINGS WITH OPTIONS:

  • Tanks include additional features and options commonly selected by customers in the industry: splash guards, fill chute, and rock ejectors are standard
  • Hoist cylinder mounting on all tank offerings enhances serviceability
  • Easy maintenance access
  • Manufactured and supplied by recognized tank providers – covered by a Caterpillar warranty

PARTS, SERVICE, & SUPPORT

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

  • Full support of Cat dealer and parts network
  • Cat dealer installation & retrofit kits available
  • Eligible for Equipment Protection Plans (EPP) & Customer Value Agreements (CVAs)

 

 

One Efficient Watering System

The Cat® Water Delivery System is a premium product that offers a quick payback due to the significant savings in fuel, water, parts, and maintenance costs compared to conventional systems.

Factory option or retrofit kit available.

Download Water Delivery System Brochure
Cat water solutions truck
Cat water solutions truck

One Smart Solution

When paired with Cat MineStar Edge, integrated water solutions can help reduce haul road dust and solve watering issues. 

MineStar Edge uses cloud-based connectivity through cellular and WiFi connection to collect and manage data at any job site. 

Download MineStar Edge brochure
Cat water solutions truck
Cat water solutions truck

 

 

CATERPILLAR NOW OFFERS A COMPLETE TURNKEY WATER TRUCK THAT'S EASY TO ORDER.

ONE STOP SHOP

We've made purchasing a water truck easy. You no longer need to buy a truck chassis, water tank, and delivery system from separate OEMs. Now you can work with your local Cat dealer who can provide a turnkey solution backed by a Caterpillar warranty. The truck is eligible for Equipment Protection Plans (EPP) & Customer Value Agreements (CVAs). Your Cat dealer can provide parts and service for the entire water truck, including the tank.

And we can offer what no one else in the market can — connectivity with Cat MineStar Edge. This proven technology provides real-time data for better insights. Now you can monitor water source and distribution, and report status to remote management — with the flexibility to choose the package that works best for your operations.

(1) Basic Connectivity (Edge Equipment Tracking)

(2) Premium Connectivity (Edge Production Recording)

cat dealer support
cat dealer support

Basic connectivity package comes standard on all Cat Water Solutions trucks — WITH A 6-MONTH COMPLIMENTARY SERVICE-BASED OFFERING FOR BETTER DATA INSIGHTS.

 

 

777 07B water truck
777 07B water truck

DEFEAT DUST WITH THE WORLD'S FIRST FULLY INTEGRATED WATER TRUCK

The 777 has been a proven performer at mines, quarries, and job sites for 50 years. Now it's delivering a solution to help you know where & when to water.

of

Engine Model: Cat® C32B

 ­

Water Tank Capacity: 69700 – 75700 L / 18,400 – 20,000 gal

 ­

Gross Power: 765 kW / 1,025 HP

 ­

of
  Americas, Europe, Africa, Middle East Global Australia / New Zealand (1) Australia / New Zealand (2)
Water Tank Capacity
75 700 L / 20,000 gal 75 700 L / 20,000 gal 69 700 L / 18,400 gal 75 400 L / 19,900 gal
Water Tank - Max Empty Weight (no WDS) 20 000 kg / 44,092 lb 20 412 kg / 45,000 lb 17 540 kg / 38,669 lb 19 497 kg / 42,983 lb
Empty Machine Weight (with water tank) 72 262 kg / 159,310 lb 72 674 kg / 160,217 lb 69 802 kg / 153,887 lb 71 759 kg / 158,201 lb
Machine Weight (with water tank full) 148 762 kg / 327,964 lb 148 719 kg / 327,867 lb 139 682 kg / 307,946 lb 147 172 kg / 324,458 lb
Empty Machine Operating Weight (without water / with fuel) 73 217 kg / 161,416 lb 73 629 kg / 162,323 lb 70 757 kg / 155,993 lb 72 714 kg / 160,307 lb
Target Gross Machine Weight (GMW)* 164 654 kg / 363,000 lb 164 654 kg / 363,000 lb 164 654 kg / 363,000 lb 164 654 kg / 363,000 lb

 

*Target GMW not to exceed weight in above table after attachments are installed.

 

 

TOUR THE CAT 777 (07) WATER TRUCK (360°)

CLICK & DRAG THE IMAGE TO TAKE IT FOR A SPIN.

 

of

One Integrated Solution

Control dust with a scalable, connected technology system – fully integrated with a proven Cat truck and water delivery system that is second to none.

The only one you need, backed by the one you trust.

Download product brochure
Cat 777G water solutions truck
Cat 777G water solutions truck

One Productive Water Truck

View the 777 (07) water truck specifications, spray system and tank configurations, along with standard and optional equipment.

Learn how this water truck can be configured to meet your job site, quarry or mining needs.

Download technical specifications
Cat 777 water solutions truck
Cat 777 water solutions truck

GET THE FACTS

For more information, visit the 777 (07) water truck page.

Learn More
water truck
water truck

 

 

777 05B water truck
777 05B water truck

defeat dust WITH AN EFFICIENT WAY TO WATER

The Cat 777 (05) provides best in class productivity with upgraded engine, superior transmission controls, comfortable cabin, and increased fuel economy  – designed to offer a durable and low-cost watering solution.

of

Engine Model: Cat® C32B

 ­

Water Tank Capacity: 69700 – 75700 L / 18,400 – 20,000 gal

 ­

Gross Power: 765 kW / 1,026 HP

 ­

REGIONAL AVAILABILITY:

Only available for South America, Africa, Middle East, Australia, New Zealand.

of
  South America, Africa, Middle East South America, Africa, Middle East, Australia / New Zealand Australia / New Zealand (1) Australia / New Zealand (2)
Water Tank Capacity
75 700 L / 20,000 gal 75 700 L / 20,000 gal 69 700 L / 18,400 gal 75 400 L / 19,900 gal
Water Tank - Max Empty Weight (no WDS) 20 000 kg / 44,092 lb 20 412 kg / 45,000 lb 17 540 kg / 38,669 lb 19 497 kg / 42,983 lb
Empty Machine Weight (with water tank) 68 133 kg / 150,207 lb 68 545 kg / 151,115 lb 65 673 kg / 144,784 lb 67 630 kg / 149,098 lb
Machine Weight (with water tank full) 144 633 kg / 318,862 lb 144 589 kg / 318,765 lb 135 553 kg / 298,844 lb 143 047 kg / 315,365 lb
Empty Machine Operating Weight (without water / with fuel) 69 088 kg / 152,313 lb 69 500 kg / 153,221 lb 66 628 kg / 146,890 lb 68 585 kg / 151,204 lb
Target Gross Machine Weight (GMW)* 163 360 kg / 360,148 lb 163 360 kg / 360,148 lb 163 360 kg / 360,148 lb 163 360 kg / 360,148 lb

 

*Target GMW not to exceed weight in above table after attachments are installed.

 

 

TOUR THE CAT 777 (05) WATER TRUCK (360°)

CLICK & DRAG THE IMAGE TO TAKE IT FOR A SPIN.

 

of

One Integrated Solution

Control dust with a scalable, connected technology system – fully integrated with a proven Cat truck and water delivery system that is second to none.

The only one you need, backed by the one you trust.

Download product brochure
Cat 777 05B water solutions truck
Cat 777 05B water solutions truck

One Productive Water Truck

View the 777 (05) water truck specifications, spray system and tank configurations, along with standard and optional equipment.

Learn how this water truck can be configured to meet your job site, quarry or mining needs.

Download technical specifications
Cat 777 water solutions truck
Cat 777 water solutions truck

GET THE FACTS

For more information, visit the 777 (05) water truck page.

Learn More
water truck
water truck

 

 

785D water truck
785D water truck

defeat dust WITH AN INTEGRATED WATER SOLUTION

The Cat 785 model was Caterpillar’s first entry into the mining industry more than three decades ago and has been a proven performer on sites around the world ever since. Now it's delivering a solution to help you know where & when to water.

of

Engine Model: Cat® 3512C HD

 ­

Water Tank Capacity: 110000 – 121000 L / 29,000 – 32,000 gal

 ­

Gross Power: 1082 kW / 1,450 HP

 ­

REGIONAL AVAILABILITY:

Only available for South America, Africa, Middle East, Australia, New Zealand.

of
  South America, Africa, Middle East Australia / New Zealand (1) Australia / New Zealand (2)
Water Tank Capacity
121 133 L / 32,000 gal 110 000 L / 29,059 gal 120 000 L / 31,700 gal
Water Tank - Max Empty Weight (no WDS) 28 966 kg / 63,860 lb 26 000 kg / 57,320 lb 30 286 kg / 66,769 lb
Empty Machine Weight (with water tank) 110 988 kg / 244,687 lb 108 022 kg / 238,147 lb 112 308 kg / 247,597 lb
Machine Weight (with water tank full) 235 976 kg / 520,237 lb 218 022 kg / 480,655 lb 232 305 kg / 512,145 lb
Empty Machine Operating Weight (without water / with fuel) 112 576 kg / 248,187 lb 109 610 kg / 241,647 lb 113 896 kg / 251,098 lb
Target Gross Machine Weight (GMW)* 249 476 kg / 550,000 lb 249 476 kg / 550,000 lb 249 476 kg / 550,000 lb

 

*Target GMW not to exceed weight in above table after attachments are installed.

 

 

TOUR THE CAT 785D WATER TRUCK (360°)

CLICK & DRAG THE IMAGE TO TAKE IT FOR A SPIN.

 

of

One Integrated Solution

Control dust with a scalable, connected technology system – fully integrated with a proven Cat truck and water delivery system that is second to none.

The only one you need, backed by the one you trust.

Download product brochure
Cat 785D water solutions truck
Cat 785D water solutions truck

One Productive Water Truck

View the 785D water truck specifications, spray system and tank configurations, along with standard and optional equipment.

Learn how this water truck can be configured to meet your application needs.

Download technical specifications
Cat 785D water solutions truck
Cat 785D water solutions truck

GET THE FACTS

For more information, visit the 785D water truck product page.

Learn More
water truck
water truck

 

 

 

 

Maintenance for Mining CVAs

Getting the right parts when and where you need them makes keeping up with essential equipment maintenance hassle-free — and it can help extend component life by up to 50%. Choose from scalable options including PM kits delivered for do-it-yourself service, to dealer labor and component assurance programs that take a load off of your team’s shoulders. All that and more, right this way.

Explore Maintenance CVAs

   

Powertrain Guarantee CVAs

For new or existing fleets, don’t miss the Powertrain Guarantee CVA for your Cat off-highway trucks. Track equipment health, keep up with planned maintenance and control your costs. Whether cost per ton, cost per hour or cost per mile/kilometer — this CVA protects your investment so you can reach those goals. Learn more about how your Cat water truck could benefit from this offering.

Explore Powertrain CVAs

   

 

 

Contact your Cat® dealer. Build your water solution today.

Contact Your Dealer

 

 

Maintenance for Mining CVAs

Getting the right parts when and where you need them makes keeping up with essential equipment maintenance hassle-free — and it can help extend component life by up to 50%. Choose from scalable options including PM kits delivered for do-it-yourself service, to dealer labor and component assurance programs that take a load off of your team’s shoulders. All that and more, right this way.

Explore Maintenance CVAs

   

Powertrain Guarantee CVAs

For new or existing fleets, don’t miss the Powertrain Guarantee CVA for your Cat off-highway trucks. Track equipment health, keep up with planned maintenance and control your costs. Whether cost per ton, cost per hour or cost per mile/kilometer — this CVA protects your investment so you can reach those goals. Learn more about how your Cat water truck could benefit from this offering.

Explore Powertrain CVAs

   

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.