Cat® Large Dozers
Caterpillar has the industry’s broadest lineup of dozers working in dozens of applications, climates and environments. They’re made to go the distance, with a proven design and durable construction that delivers multiple lives.
And when it comes to productivity, they’ll help your operation go the distance. They’re infused with performance-enhancing technologies, easy to operate and service, and supported by the world-class Cat® dealer network. The result? High reliability, maximum productivity, long life—and the lowest cost of ownership of any material mover in the industry.
These benefits, and many more, make Cat dozers the ideal choice for every site or application. And they deliver a better bottom line to the most important mine in the world: yours.
Why Choose A Cat Dozer?
With a wide array of standard and optional features and technologies, Cat dozers are built to help your operators —and your operation — work faster, more efficiently and more safely. Please note that not all the following features are available on all models. Contact your dealer for information on your specific needs.
Onboard Technology
Product Link
Undercarriage
Safety
Save Time. Improve Accuracy. Boost Productivity.
Cat Grade with 3D for dozing is a factory-integrated technology that uses satellite guidance to help operators grade to plan faster and more accurately. It can increase productivity by as much as 50% while reducing operator inputs by up to 80% — helping operators get more done with less effort for better performance and reduced fatigue.
In addition to Cat Grade with 3D, Cat dozers can be equipped with a number of standard technologies that increase accuracy, productivity and operator confidence.