Everything you ever need from a dozer
Everything you ever need from a dozer

EVERYTHING YOU EVER NEED FROM A DOZER

Just add a challenge


By Caterpillar | Posted: January 16, 2023

There are dozers, and then there are Cat dozers. With a reputation for getting the job done, these machines deliver performance and value on any site in the world.

Whether the job is moving material or finish grading, there’s a Cat dozer made for it. So, let’s take a closer look at the mid-size dozers.

These machines, which have recently gone through a nomenclature change, are now called the D5, D6, D7 and D8 and range in size from 17,180 to 40,233 Kilos and in power from 127 to 264 kW/170 to 354hp.

The dozers are visually striking with the elevated sprocket undercarriage that creates their distinctive triangular track. This design contributes to greater productivity while helping to reduce risk of damage from accumulated dirt or rocks. 

Ready to find your next Cat dozer ? Contact your local Cat dealer expert who can help you find the perfect machine for the work you do ?

 

of

D7 & D8

The D7 & D8 are the machines for those who prioritize productivity in their earthmoving operations. They’re heavier, have greater horsepower and more blade capacity than previous models. They’re also built with advanced powertrains. These improvements allow operators to move more material per hour with exceptional fuel efficiency

D6 GC, D8 GC & D6R2

The Cat dozer range is rounded out by three rugged workhorses. The D6 GC and the D8 GC feature fully mechanical power trains that are easy to service and can take on everything from construction to forestry, even in the most remote areas. Finally, the D6R2, with its electronic engine and 3-speed powershift transmission with differential steering, offers excellent fuel efficiency and ease of use

of

Get the latest stories sent directly to your inbox.



Connect with Caterpillar