Caterpillar upgrades Motor Grader
Caterpillar upgrades Motor Grader

Caterpillar upgrades Cat® Motor Grader Series engines to meet U.S. EPA Tier 4 Final and EU Stage V emissions standards

 

For Release in Colombia: July 2024
Release Number: 154PR24

 

  •  All models sold in Colombia to feature engines certified to U.S. EPA Tier 4 Final and EU Stage V emissions standards
  • Reduces key exhaust emissions compared to previous models
  • Existing motor graders and Tier 3 engines will continue to be supported

Caterpillar announces that all Cat® Motor Grader models sold in Colombia will now be shipped with engines certified to meet U.S. EPA Tier 4 Final and EU Stage V emissions standards. The new engines significantly reduce key particulate matter (PM) and nitrogen oxide (NOx) exhaust emissions compared to counterpart engine models certified to U.S. EPA Tier 3- and EU Stage IIIA-equivalent standards previously marketed in the country. 

The change affects all models sold in the region, including the various drive and steering options, marketed to the construction, aggregate, road building and mining industries. While motor graders with Tier 3- and Stage IIIA-equivalent engines will no longer be sold in Colombia, Caterpillar and Cat dealers in the region will continue to support existing engines and machines in the field. 

More information can be found by contacting a Cat dealer or visiting cat.com.

 

Motor Graders with Tier 4 Final and Stage V Engine Specifications

Machine Model

Engine Model

Power – kW (hp)

Machine Weight – kg (lb) (typically equipped)

Cat 120

C7.1

104-123 (139-165)

15 906 (35,067)

Cat 120 GC

C4.4

115-128 (154-171)

14 496 (31,958)

Cat 140

C9.3

133-172 (179-231)

19 344 (42,647)

Cat 140 LVR

C9.3

132-186 (177-250)

19 198 (42,325)

Cat 140 GC

C7.1

131-147 (176-196)

17 650 (38,912)

Cat 150

C9.3

149-188 (200-252)

19 935 (43,950)

Cat 160

C9.3

165-203 (221-272)

20 660 (45,547)

Cat 14

C13

178 (238)

25 968 (57,250)

Cat 16

C13

216 (290)

32 411 (71,454)

Cat 18

C13

227 (304)

33 713 (74,324)

Cat 24

C27

518 (694)

74 985 (165,314)

 

 

Download the press release and images 

Download Now

 

 

of

Cat Motor Grader

View Full Size Image
of

Cat Motor Grader

View Full Size Image
of

Cat Motor Grader

View Full Size Image

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

 

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

 

©2024 Caterpillar All Rights Reserved

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Kate Kenny: Kenny_Kate@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Amy Doughty: Amy.Doughty@cat.com