If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Three Cat SSLs – the Cat 250, 260, and 270 – mark the introduction of the next generation design to the SSL line. Meanwhile, the Cat 275 and 285 mark the expansion of the next generation design for the CTL line.
IRVING, Texas, January 8, 2025―Caterpillar introduces five next generation Cat® Skid Steer Loader (SSL) and Compact Track Loader (CTL) models for Latin America. Three Cat SSLs – the Cat 250, 260, and 270 – mark the introduction of the next generation design to the SSL line. Meanwhile, the Cat 275 and 285 mark the expansion of the next generation design for the CTL line, joining the 255 and 265 announced in late 2023. The largest CTLs ever produced by Caterpillar, the Cat 285 competes in a new class size with greater lift height and lift and tilt breakout forces.
Maintaining the DNA of what made the Cat D3 series a leader, the next generation SSL and CTL models are a ground-up redesign that improves on the features that made the previous series popular. High performance is the standard for these next generation machines, elevating Caterpillar’s loader reputation through upgrades in engine power and torque, lift and tilt breakout forces, stability, operator comfort, and technology.
The SSL and CTL models carry on Caterpillar’s new machine nomenclature with the elimination of the series letter designation. All next generation Cat SSLs are now identified by an ending model number of 0, while all CTLs have a model number ending in 5. Simplifying nomenclature, the middle number represents machine size with a larger number designating a larger machine.
Trevor Chase
Senior Product Consultant and New Product Introduction Lead
Caterpillar
All next generation Cat SSL and CTL models feature a redesigned engine compartment that places the engine and cooling package lower into the frame for improved stability, giving the operator confidence in handling heavy loads throughout all aspects of the work cycles. Meeting Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA, the two CTL models are powered by the Cat C3.6TA engine, while the 250 and 260 SSLs are powered by the Cat C2.8T and the 270 by the Cat 3.6TA. These engines maintain horsepower across a wider RPM range compared to the previous engines powering the D3 series and boast significant torque increases – 13% for the 250 and 260, 35% for the 270, and 50% for the 275 and 285 – for improved working performance.
With a vertical lift design, these next generation machines feature significant increases in lift height, breakout forces and ROC to elevate loader flexibility and performance.
Their closed-center auxiliary hydraulic system allows these machines to operate all Cat Smart Attachments with the standard hydraulics provided. Standard hydraulic system pressure increases 5% to 3,500 psi (24130 kPa) in the next generation models. Cat 250, 260, 270 and 275 machines equipped with standard hydraulic flow are shipped from the factory outfitted as “High Flow ready.” High Flow functionality is activated simply via a software enabled attachment (SEA), permitting on-machine or remote activation of increased hydraulic flow to 30 gal/min (113 l/min) for the 250, 260, and 270 models and 34 gal/min (129 l/min) for the 275 at standard hydraulic system pressure.
Also available, the High Flow XPS factory option increases auxiliary hydraulic system pressure to 4,061 psi (28000 kPa) for the 250, 260, 270, 275 and 285 next generation models. Along with this, hydraulic flow is increased to 30 gal/min (113 l/min) on the 250, while flow increases to 34 gal/min (129 l/min) for the 260, 270, 275 and 285 models. Equipping the 250 with the High Flow XPS option gives customers auxiliary hydraulic performance not available before in a mid-size chassis SSL.
The two next generation CTL models feature an E-bar (equalizer bar) undercarriage that provides increased stability for grading and handling heavier loads. The E-bar undercarriage harnesses Caterpillar’s heritage and leadership with track type tractors to provide a hybrid undercarriage solution. It delivers the benefits of a rigid-style undercarriage design when lifting heavy loads or using heavy attachments like mulchers and dozer and grader blades, while simultaneously providing the benefits of an oscillating undercarriage when encountering uneven terrain or obstacles.
All next generation Cat SSLs and CTLs feature a larger cab design with 22% more overall volume and 26% additional foot space. With a 2.75-in (70-mm) increase in interior width, the cab expands footwell-to-ceiling height by 1.8 in (46 mm) and allows for an additional 1.5 in (40 mm) of hip room and 1.1 in (28 mm) more width between the joysticks to improve operator comfort.
Next generation loaders are equipped with either a 5-in (127-mm) standard LCD monitor or an 8-in (203-mm) advanced touchscreen monitor, depending on the selected technology package. Like the advanced display on the D3 series, the standard monitor features Bluetooth connectivity and supports functionality for rearview camera feed, creep, job clock, maintenance reminders and 32 languages. The advanced touchscreen monitor provides a higher level of control over standard monitor functionality, offers advanced radio control, and supports side cameras and 32 language choices. The advanced joysticks enable integrated control of the advanced touchscreen monitor, so all machine function control and adjustments can be made without the operator removing their hands from the controls.
A range of mechanical and air-ride suspension seat options are available for these next generation machines, including a high-comfort seat that is both ventilated and heated. Auto temperature control plus vent outlet positioning above the operator help the HVAC system to quickly cool the cab’s interior.
Entering and exiting next generation loaders is much easier thanks to their low entry points. The operator can now open the cab door without the lift arms being fully lowered to the frame stops. A simplified two-step door removal process allows operators to quickly remove it without tools. The machines’ lower engine mounting, 59% larger rear window and bigger top window providing 15% increased viewable area combine to improve operator visibility.
These SSLs and CTLs offer the next level of integrating machine and technology. Both standard and advanced monitors provide the ability to run Cat Smart Attachments, such as the dozer and grader blades and backhoe. Attachment operation is integrated into the joysticks, and the machine automatically recognizes the type of attachment and the required joystick pattern for controlling it.
Available Cat Product Link™ Elite tracks machine hours, location, and asset utilization, provides fault code details, and delivers advanced monitoring and machine health with data remotely accessible via VisionLink®. Additionally, Product Link Elite provides Remote Flash and Remote Troubleshooting capabilities and quickly enables the remote activation of the SEA High Flow feature.
For more information about the Cat Skid Steer Loaders and Compact Track Loaders, contact a Cat dealer or visit: www.cat.com
CTL Model |
275 |
285 |
Engine |
Cat C3.6TA (Turbo-After Cooled) |
Cat C3.6TA (Turbo-After Cooled) |
Gross Power, hp (kW) |
111 (82) |
111 (82) |
Engine Torque, ft-lb (Nm) |
370 (501) |
370 (501) |
Operating Weight, lb. (kg) |
12,401 (5625) |
13,307 (6036) |
Rated Operating Capacity @ 35%, lb. (kg) |
4,261 (1933) |
4,719 (2141) |
Hydraulic Pressure – standard, psi (kPa) |
3500 (24130) |
3500 (24130) |
Hydraulic Flow – standard, gal/min (l/min) |
23 (86) |
23 (86) |
Hydraulic Pressure – SEA High Flow, psi (kPa) |
3500 (24130) |
N/A |
Hydraulic Flow – SEA High Flow, gal/min (l/min) |
34 (128) |
N/A |
Hydraulic Pressure – High Flow XPS, psi (kPa) |
4061 (28000) |
4061 (28000) |
Hydraulic Flow – High Flow XPS, gal/min (l/min) |
34 (128) |
34 (128) |
SSL Model |
250 |
260 |
270 |
Engine |
Cat C2.8T (Turbo) |
Cat C2.8T (Turbo) |
Cat C3.6TA (Turbo-After Cooled) |
Gross Power, hp (kW) |
74 (55) |
74 (55) |
111 (82) |
Engine Torque, ft-lb (Nm) |
221 (300) |
221 (300) |
370 (501) |
Operating Weight, lb. (kg) |
7829 (3551) |
8476 (3845) |
10441 (4736) |
Rated Operating Capacity @ 50%, lb. (kg) |
2,916 (1323) |
3,390 (1538) |
3,914 (1776) |
Hydraulic Pressure – standard, psi (kPa) |
3500 (24130) |
3500 (24130) |
3500 (24130) |
Hydraulic Flow – standard, gal/min (l/min) |
23 (86) |
23 (86) |
23 (86) |
Hydraulic Pressure – SEA High Flow, psi (kPa) |
3500 (24130) |
3500 (24130) |
3500 (24130) |
Hydraulic Flow – SEA High Flow, gal/min (l/min) |
30 (113) |
30 (113) |
30 (113) |
Hydraulic Pressure – High Flow XPS, psi (kPa) |
4061 (28000) |
4061 (28000) |
4061 (28000) |
Hydraulic Flow – High Flow XPS, gal/min (l/min) |
30 (113) |
34 (129) |
30 (113) |
# # #
About Caterpillar:
With 2023 sales and revenues of $67.1 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For nearly 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.
Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.
The machine is the first next generation design of off-highway trucks for the company. Distinguishing it from the previous 775 models, this 65-tonne (71-ton) payload hauler is engineered to enable fully autonomous capabilities in the future.
Learn MoreThe new Cat® Tiltrotator line helps to deliver significant cost savings by reducing the number of machines and ground staff at the site.
Learn MoreThe Cat® PM600 and PM800 cold planer series deliver high-production and efficient performance with the milling precision contractors need to stay competitive.
Learn MoreIn a move demonstrative of the company’s continuing dedication to industrial applications, Caterpillar is strengthening its line-up of material handlers with the launch of the Cat® Next Generation MH3032 Material Handler.
Learn More