Cat 259D3 Maintenance & Service

Available Languages

North America: English | Français | Español
Australia, New Zealand: English
Asia: English | 日本語 
Europe: English | Deutsch | Italiano | Français

Parts Reference Guide

*For additional Wear and Repair Parts, click on the Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra5 Moly Number 1 Cat Ultra Moly  Number 2  Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2   2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) 30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g/14 oz) - 452-6016 452-6011 130-6951 (standard) 317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) - 452-6019 452-6014 -
Keg (55 kg/120 lb) - 452-6018 452-6013 -
Drum (180 kg/400 lb) - 452-6017 452-6012 -
Model  Voltage  Part Number
Standard Battery  850 CCA  230-6368
Heavy Duty  1000 CCA  115-2422

 

Planned Maintenance 

Final Drive Oil
Sales Model  Serial Number Prefix Oil Syn GO (1 L)
259D3 CW9, TE9 350-9510 (Quantity 2)

 

 

    Final Drive Oil Engine Oil/Filter Change Air Filter Fuel Filter Change Lubricate Machine Hydraulic Tank Cabin Air*
Sales Model Serial Number Prefix Oil Syn GO (1 L) Filter Oil Quantity Liter (gal) DEO-ULSTM Primary Element Secondary Element In-line Element Primary Element Prime Application Grease Breather Element Fresh Air Element Recirculating Element
259D3 CW9, TE9 350-9510 (Quantity 2) 377-6969 12 (3.1) 110-6326 110-6331 541-6956 452-6006 258-2829 265-6619 265-6618

* Closed cab machine only.

    Cabin Air* Engine Hydraulic Oil/Filter Change
Sales Model Serial Number Prefix A/C Compressor Belt Belt Filter Element Seal (Housing) Seal (Plug)
259D3 CW9, TE9 198-8354 5L-3979 421-5479 4F-4097 (Quantity 2) 117-8804

* Closed cab machine only.

 

    Engine Crankcase
Sales Model Serial Number Prefix Breather Element
259D3 CW9, TE9 421-1888

 

 

    Hydraulic Oil **
Sales Model Serial Number Prefix Oil Quantity Liter (gal) Hydo Adv 10
259D3 CW9, TE9 39 (10.3)

**Fluid Type

500 Hour SOSSM Services

Interval
Cat HYDO Advance 10 No 3,000
  Yes 6,000
Non-Cat HYDO Advanced 10 No 2,000
  Yes 4,000

 

 

Attachments

*Depending on machine configuration, some attachments may not be applicable.

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Operating Weight 4076 kg 8,987 lb
Bucket Pin Height at Maximum Lift  3075 mm  121.0 in
Vehicle Width (320 mm/12.6 in tracks)  1676 mm  66.0 in
Vehicle Width (400 mm/15.7 in tracks)  1755 mm  69.0 in

Maintenance & Operating Tips 

of
of
of
of
of
of
of
of
of