924K / 930K / 938K Maintenance & Service

Available Languages

North America: English | Francais | Español
Australia, New Zealand: English
Asia: English | 日本語 | 简体中文
Europe: English | Deutsch | Italiano | Francais

 

Parts Reference Guide

*For additional Wear and Repair Parts, click on the Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra5 Moly Number 1 Cat Ultra Moly  Number 2  Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) 30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g/14 oz) - 452-6016 452-6011 130-6951 (standard) 317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 508-2187 452-6019 452-6014 -
Keg (55 kg/120 lb) 508-2186 452-6018 452-6013 -
Drum (180 kg/400 lb) 508-2185 452-6017 452-6012 -
Description Part Number Quantity
Standard 115-2422 2
Heavy Duty 4

Planned Maintenance 

Small Wheel Loader Every 500 Hours
Engine Oil / Filter Change Lubricate Machine Fuel Filter Change Alternator Air (If Equipped)
Sales Model Serial Number Prefix Filter Element Oil Quantity
Gallon (Liter) DEO-ULSTM
Prime Application Grease Primary Element Secondary Element Foam Element
924K PWR 462-1171 5.3 (20) 452-6006 479-4131 360-8960 364-8305
930K RHN
938K SWL
Small Wheel Loader Every 1000 Hours
Engine Air Filter Cabin Air
Sales Model Serial Number Prefix Primary Element Secondary Element Fresh Air Element Recirculating Element
924K PWR 222-9020 222-9021 365-7606 353-5058
930K RHN
938K SWL

All maintenance requirements should be performed at the specified interval, even when it aligns with another maintenance cycle. 

Small Wheel Loader Every 1500 Hours
Engine Crankcase
Sales Model Serial Number Prefix Breather Element
924K PWR 352-6008
930K RHN
938K SWL

All maintenance requirements should be performed at the specified interval, even when it aligns with another maintenance cycle. 

Small Wheel Loader Every 2000 Hours
Hydraulic Tank Hydraulic Filter Change* Front Differential Oil Change Rear Differential Oil Change Serpentine Belt
Sales Model Serial Number Prefix Breather Filter Change Oil Quantity Gallon (Liter) TDTO Seal Oil Quantity Gallon (Liter) Additive Oil Quantity (Liter) Additive Belt
924K PWR 258-2829 144-6691 2.25 (8.5) (2) 3K-0360 6.3 (24) TDTO 1U-9891 6.3 (24) TDTO 1U-9891 350-8742
930K RHN 7.1 (27) TDTO 7.1 (27) TDTO
938K SWL 2.9 (11) 9.25 (35) TDTO - 9.25 (35) TDTO -

All maintenance requirements should be performed at the specified interval, even when it aligns with another maintenance cycle. 

Small Wheel Loader Every 6000 Hours
Cat Extended Life
Coolant Extender
Hydraulic Oil Change
Sales Model Serial Number Prefix Bottle -
0.23 Gallon (0.9 Liter)
Required Quantity Gallon (Liter) Hydo Advanced Quantity Gallon (Liter)
924K PWR 119-5152 0.15 (0.6) 23.7 (90)
930K RHN
938K SWL 0.18 (0.7)

All maintenance requirements should be performed at the specified interval, even when it aligns with another maintenance cycle. 

Small Wheel Loader Every 12,000 Hours
Cat Extended Life
Coolant Change
Sales Model Serial Number Prefix Coolant Quantity Gallon (Liter)
924K PWR 8.45 (32)
930K RHN
938K SWL 8.98 (34)

All maintenance requirements should be performed at the specified interval, even when it aligns with another maintenance cycle. 

At 12,000 hours, maintenance cycles from 6,000 hours, 2,000 hours, 1,500 hours, 1,000 hours and 500 hours should also be addressed.

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Operating Weight
Sales Model Serial Number Prefix Standard Lift High Lift
924K PWR 28,360 lb 12,868 kg 29,018 lb 13,166 kg

 

Dimensions
Sales Model Serial Number Prefix Full Turn Tip Load
924K PWR 16,352 lb 7419 kg
Operating Weight
Sales Model Serial Number Prefix Standard Lift High Lift
930K RHN 30,479 lb 13,829 kg 31,024 lb 14,077 kg

 

Dimensions
Sales Model Serial Number Prefix Full Turn Tip Load
930K RHN 18,444 lb 8369 kg
Operating Weight
Sales Model Serial Number Prefix Standard Lift High Lift
938K SWL 35,104 lb 15,928 kg 35,653 lb 16,177 kg

 

Dimensions
Sales Model Serial Number Prefix Full Turn Tip Load
938K SWL 20,997 lb 9527 kg

Maintenance & Operating Tips 

of
of
of

Buy Genuine CAT® Parts

Buy genuine Cat filters, engine parts and other common maintenance, wear, and repair parts for your Cat equipment online, delivered right to your door.

Buy Parts
Buy Genuine Cat Parts
Buy Genuine Cat Parts