For Release in South America, Africa, Middle East, Japan, Southeast Asia: April 2024
Release Number: 98PR24
Design updates for the new Cat® H110 GC and H120 GC Hammers help to increase operating reliability to deliver a low cost-per-hour solution for rock breaking and concrete demolition. Hydraulic efficiencies help increase overall productivity in road construction, trenching and demolition applications, while quick access to maintenance areas helps reduce costs and increase hammer uptime.
Made from high-quality alloy steel, the H110 GC and H120 GC power cells undergo a two-stage heat treatment process to increase durability and lower service costs. Hydraulic components are shielded from damage by heavy duty side plates. Increasing hammer durability and productivity, the Cat H120 GC features a standard high-vibration adapter, allowing the hammer to withstand sustained high vibrations.
Large diameter hammer tools – 3.9 in (100 mm) and 5.5 in (140 mm) for the H110 GC and H120 GC respectively – feature high frequency and impact power to quickly break through tough rock and concrete. Power combines with fast, impact frequencies – 350 to 700 blows per minute (BPM) for the H110 GC and 350 to 550 BPM for the H120 GC – to make short work of breaking through material, helping increase production and efficiency at the jobsite.
Both hammers feature a slip-fit and 90-degree rotatable lower bushing for simple replacement in the field and helps extend service life to lower service time and costs. Daily tool inspection and grease points are accessible from the ground with the hammer mounted on the machine to improve safety, while maintenance areas are quick to access for simplified maintenance. Extending hammer life, reinforced connecting hardware and easy bolt tightening help to provide strong, durable joints.
The Cat H110 GC and H120 GC Hammers are fully tested and validated with matched machines for better performance and compatibility. Recommended tool carrier weight for the H110 GC ranges from 22,046 to 39,680 lb (10 to 18 tonnes) and from 39,680 to 66,140 lb (18 to 30 tonnes) for the H120 GC.
For more information about the new Cat H110 GC and H120 GC Hammers, contact a Cat dealer or visit: www.cat.com.
Model |
H110 GC |
H120 GC |
Operating weight top mount min., lb (kg)* |
2,022 (917) |
4,418 (2004) |
Operating weight side mount min., lb (kg) |
1,766 (801) |
4,028 (1827) |
Rated flow min., gpm (lpm) |
21 (80) |
32 (120) |
Operating pressure min., psi (kPa) |
2,132 (14 700) |
2,277 (15 700) |
Tool diameter, in (mm) |
3.9 (100) |
5.5 (140) |
Blows per minute, min/max |
350/700 |
350/550 |
Recommended carrier weight min., lb (tonnes) |
22,046 (10) |
39,680 (18) |
Recommended carrier weight max., lb (tonnes) |
39,680 (18) |
66,140 (30) |
*Top mount hammer operating weight may vary based on bracket and linkage configuration.
# # #
Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2024 Caterpillar. All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Kate Kenny: Kenny_Kate@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Amy Doughty: Amy.Doughty@cat.com |