Cat® H130 GC to H180 GC hammer models
Cat® H130 GC to H180 GC hammer models

Caterpillar’s line of durable, high-performance Cat® H130 GC to H180 GC hammer models receive updates

 

For Release: South America, Africa, Middle East, Japan and Southeast Asia
Release Number: 228PR24 — October 2024

 

  • Large hammer tool diameter combines with high impact power to quickly break through material
  • Standard high-vibration adapter allows hammers to sustain high vibrations
  • Ground level access to maintenance areas 

 

IRVING, Texas, October 31, 2024 – Designed for durable and reliable performance in demanding applications, the updated Cat® H130 GC, H140 GC, H160 GC and H180 GC hammers feature powerful hydraulics and quick access to maintenance areas to increase productivity, improve uptime and reduce costs. The versatile GC hammers are built with large hammer tool diameters and deliver high impact power to quickly break through tough materials encountered in a range of applications including road construction, trenching and demolition.

“Earlier this year, we updated the H110 GC and H120 GC models, and they have been well received by our customers,” says Tom Munch, senior product consultant. “Expanding these feature upgrades to the H130 GC through H180 GC models gives customers a full range of durable and reliable hammer work tool solutions fully validated and matched to machines from the 10- to 55-ton class sizes.”

High performance and durable  

The H130 GC to H180 GC hammers offer large tool diameters from 155 to 185 mm (6.1 to 7.3 in) and high impact power to quickly break rock and concrete. Power combines with fast impact frequencies to make short work of breaking through materials, increasing production and efficiency at the jobsite.

Allowing the hammer to withstand sustained high vibrations, the standard high-vibration adapter increases hammer durability and productivity. With power cells made of high-quality alloy steel, a two-stage heat treatment process increases durability to lower service costs. Hydraulic components are shielded from damage by heavy duty side plates to boost reliability.

Maintenance simplified

Quick and easy access to maintenance areas are the hallmarks throughout the entire GC hammer line. All GC hammer models now feature a slip-fit and 90-degree rotatable lower bushing for easy replacement in the field, helping to reduce service time and extend service life. All daily tool inspection and grease points are accessible from ground-level with the hammer mounted on the machine, enhancing safety and reducing the time for routine maintenance. Extending hammer life, reinforced connecting hardware and easy bolt tightening help to provide strong, durable joints.

More information on the Cat H130 GC, H140 GC, H160 GC and H180 GC hammers can be found by contacting a Cat dealer or visiting cat.com.

 

 

Cat® H130 GC, H140 GC, H160 GC and H180 GC Hammer Spec Guide

 

Model

H130 GC

H140 GC

H160 GC

H180 GC

Minimum top mount operating weight – kg (lb)*

2831 (6,242)

3502 (7,721)

3985 (8,786)

4799 (10,581)

Minimum side mount operating weight – kg (lb)*

2499 (5,509)

3169 (6,986)

3744 (8,254)

4656 (10,264)

Minimum rated flow – lpm (gpm)

180 (48)

200 (53)

200 (53)

220 (58)

Minimum operating pressure – kPa (psi)

15 700 (2,277)

15 700 (2,277)

15 700 (2,277)

19 600 (2,843)

Tool diameter – mm (in)

155 (6.1)

165 (6.5)

175 (6.9)

185 (7.3)

Blows per minute (BPM) – minimum/maximum.

300/450

250/380

200/350

200/250

Minimum recommended carrier weight – tonnes (lb)

28 (61,729)

30 (66,138)

35 (77,161)

40 (88,184)

Maximum recommended carrier weight – tonnes (lb)

35 (77,161)

40 (88,184)

40 (88,184)

55 (121,253)

*Top mount hammer operating weight may vary based on bracket and linkage configuration.

 

Download the press release and images 

Download Now

 

 

of

320 GX Excavator with H120 GC Hammer

View Full Size Image
of

320 GX Excavator with H120 GC Hammer

View Full Size Image
of

320 GX Excavator with H120 GC Hammer

View Full Size Image
of

H120 GC Hammer

View Full Size Image
of

H120 GC Hammer

View Full Size Image
of

H120 GC Hammer

View Full Size Image
of

H120 GC Hammer

View Full Size Image
of

Cat® GC Hammers | Key Features and Benefits

 

 

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

 

# # #

 

About Caterpillar:

With 2023 sales and revenues of $67.1 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For nearly 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html

 

Note to Editors:

Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.

 

©2024 Caterpillar All Rights Reserved

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Johanna Kelly: Kelly_Johanna_L@cat.com