Cat® Hybrid Energy Solutions

Cat® Hybrid Energy Solutions
Cat® Hybrid Energy Solutions

Hybrid Microgrid Solutions

 

UNDERSTANDING MICROGRIDS AND HYBRID ENERGY SOLUTIONS

Microgrids are self-sufficient energy systems capable of generating their own power, traditionally via generator sets or turbines. Microgrids can operate independently or in conjunction with the electrical grid/utility.

Hybrid energy solutions (HES) are microgrids that involve a combination of power sources. They can combine proven cost-effective renewable energy from wind or solar sources with conventional diesel- or gas-fuelled generation. They can also employ energy storage to add power system stability and enable further energy cost reduction. 

Distributed energy resources (DERs) are typically small-scale microgrids or hybrid energy solutions that are usually situated near sites of electricity use, bringing energy generation closer to the point of use.

SEE WHY YOU CAN TRUST YOUR HYBRID ENERGY PROJECT WITH CATERPILLAR

Fully integrate renewable energy, battery energy storage, and conventional power generation with a full range of Cat® Hybrid Energy Solutions from 10 kW to 100 MW. Supported by your local Cat dealer, we are with you at every phase of your hybrid energy project—from installation and regular service for optimal operation to product upgrades, financing services, warranty, service agreements, and parts availability. We will customize our hybrid energy technologies to meet your business and industry needs. 

of
of

MAKING SUSTAINABLE PROGRESS POSSIBLE.

Caterpillar is at the forefront of the energy transition, integrating renewable power with smart energy storage and conventional diesel-, gas-, or renewable-fuelled power generation to provide:  

  • Increased energy efficiency with no reliance on the grid and optimal total cost of ownership.
  • Efficient power that can be produced where and when it’s needed without transmission lines and transformer losses.
  • Increased renewable energy source utilization and power system stability, further enabling energy cost reduction.
  • A high performance, scalable system designed and built using standardized building blocks that are easy and quick to install even in challenging environments.
 
To learn more about our microgrid technology and hybrid energy systems, access our Demystifying Microgrids webinar.

 

Maximize Resiliency and Savings with Battery Energy Storage Systems (BESS)

Energy storage systems are a key component in a hybrid microgrid and guarantee short-term backup power. Caterpillar can provide on-site energy storage systems to help stabilize transient loads, supply and absorb alternating current (AC) power, increase renewable energy source utilization, and transfer energy from time-of-generation to time-of-use. Stored energy can also be used to participate in grid services markets to avoid costs or receive financial compensation. 

Benefits of Battery Energy Storage Systems

  • Robust and pre-engineered containers that are easily installed on-site
  • Able to be operated in tandem to provide increased power output and/or increase the battery energy capacity
  • Allow optimized generator set operation
  • Allow for renewable integration
  • Suitable for grid integration and genset transient assist
  • System design integration with enhanced safety features
  • Factory prepackaged and tested
  • Reliable, modular, and scalable

Find out more about the various BESS models including Power Grid Stability (PGS), Mobile Power Grid Stability (PGS HD), Energy Time Shift (ETS), and Energy Capacity Expansion (ECE), as well as Compact ESS available for rent or purchase. 

of
of

The Microgrid’s Command Center

The Cat Microgrid Master Controller (MMC) acts as the hybrid energy solution’s command center, coordinating the different energy sources and enabling them to work as a single entity. Managing every source in the entire system, the MMC ensures the community loads are connected in the most economical way. 

Cat MMCs Feature:

  • Easy setup and operation
  • Controller and ethernet reliability
  • Protocol compatibility
  • High-fidelity remote monitoring
  • Large capacity on-site data storage

Total System Management

The MMC integrates a variety of traditional and renewable energy sources to provide overall monitoring and control of all connected hybrid energy solutions assets. They include:

  • Graphical user interface for monitoring and control of complete system.
  • Asset optimization to minimize the cost of energy.
  • Grid import/export control when connected to the local utility service.

Caterpillar offers a choice of MMCs designed for industrial/commercial applications. They integrate a variety of traditional and renewable energy sources within a hybrid energy solution by providing optimized monitoring and control.

View the MMC-S or MMC-M product information. 

Traditional Power Generation and Renewable Liquid Fuels

Cat hybrid energy solutions enable seamless renewable energy integration with traditional power sources, such as on-site Cat generator sets. These generator sets can provide a much-needed backstop when renewable resources, including wind and solar, are not available.

Flexible Fuel Options

All Cat diesel generators can run on biofuels and have accommodated the use of biodiesel and hydrotreated vegetable oil (HVO) for over a decade. These fuels are available now and can help reduce lifecycle greenhouse gas emissions compared to diesel.

Cat gas generator sets can also run on a variety of lower-carbon intensity fuels depending upon the model. These include:

  • Natural Gas – One of the cleanest burning fuels, natural gas can help you meet strict emission and environmental regulations compared to diesel.
  • Biogas – Byproduct gases from agricultural, food processing, and industrial processes are captured to fuel Cat low-energy fuel generators.
  • Hydrogen – Renewable hydrogen and blends of hydrogen and natural gas are among several alternative fuels to help achieve sustainability goals. 
of
of

Photovoltaic Solar Modules

Solar is one of the fastest growing sources of energy. This clean power source is readily available, without emissions or the need for traditional fossil fuels.

When incorporated into a hybrid microgrid, Cat advanced solar solutions help build resiliency with a renewable energy source. Converting sunlight into direct current to power microgrids, high-efficiency photovoltaic (PV) solar modules not only provide power during normal operations, but also feature technology to detect power disruptions and can operate in island mode.

Features and Benefits

Superior Performance – reliable and predictable energy in all climates and applications, particularly in high temperature, high humidity, extreme desert, and coastal environments.

Robust Modules – independently tested to pass accelerated life and stress tests beyond industry standards (including Thresher, IEC, ISO, UL, CSI, MCS, CEC, and other international standards) and come with warranty protection.

Scalable, Compatible, Easy to Install – a fully scalable, pre-engineered solar microgrid system.


Podcasts and Webinars

To learn more about our microgrid technology and hybrid energy systems, access our Demystifying Microgrids webinar.

Testimonials

Related Products

  • Cat® BDP1000 Bi-Directional Power Inverter
    Application
    Energy Storage System
    Energy Storage System
    Module Type
    Integral part of Power Grid Stabilization and Energy Time Shift modules
    Integral part of Power Grid Stabilization and Energy Time Shift modules
    Rated Power
    1000 kVA (1000kW 1PF)
    1000 kVA (1000kW 1PF)

    Cat® BDP1000 Bi-Directional Power Inverter

    The Cat® BDP1000 is a high performance inverter that provides reliable control of the Energy Storage System (ESS). Integrated controls provide complete control of the charge and discharge of the ESS.

    Learn More
  • XES60 (60 Hz)
    Nominal Power
    24 kW (30 kVA)
    24 kW (30 kVA)
    Energy Storage
    56.8 kWh
    56.8 kWh
    Enclosure Rating
    IP55
    IP55

    XES60 (60 Hz)

    Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.

    Learn More
  • XES60 (50 Hz)
    Nominal Power
    36 kW (45 kVA)
    36 kW (45 kVA)
    Energy Storage
    56.8 kWh
    56.8 kWh
    Enclosure Rating
    IP55
    IP55

    XES60 (50 Hz)

    Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.

    Learn More
  • XES120 (60 Hz)
    Nominal Power
    48 kW (60 kVA)
    48 kW (60 kVA)
    Energy Storage
    127.9 kWh
    127.9 kWh
    Enclosure Rating
    IP55
    IP55

    XES120 (60 Hz)

    Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.

    Learn More
  • XES120 (50 Hz)
    Nominal Power
    72 kW (90 kVA)
    72 kW (90 kVA)
    Energy Storage
    127.9 kWh
    127.9 kWh
    Enclosure Rating
    IP55
    IP55

    XES120 (50 Hz)

    Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind.

    Learn More

Hybrid Energy Solution Products

Cat hybrid energy solutions are fully integrated power systems combining conventional power with renewable energy sources, energy storage, and monitoring and control systems.

View Products
microgrids
microgrids

WHITE PAPERS

Caterpillar is pleased to provide information on new technologies as well as innovative solutions to power your business.

View White Papers
white papers
white papers

Electric Power Product Range

Product Support

Caterpillar and your Cat dealer are dedicated to making sure you get the most from your equipment with outstanding service and support. Let’s explore what services we have to offer.

What to Expect From Your Cat Dealer

Click on the button to fill out a short form. An experienced dealer will contact you to discuss a custom solution and pricing options that best suit your needs.

of

Cat Connect for Electric Power

Know how your operation is running from anywhere. Cat Connect gives you the information you need to make well-informed, timely decisions.

Learn More
cat connect
cat connect

Brochures and Testimonials

We have an Information Library of product literature, white papers, customer stories, and more. Find what you’re looking for.

View library
industry information
industry information

Generator Set Sizing Calculators

Caterpillar Electric Power now has two tools available for sizing gensets in any application. 

Size Now
specsizer
specsizer

Dealer Locator

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

Learn More
dealers
dealers

Electric Power Newsletter

Get the latest information on Cat products and industry topics focused on helping you get the most from your investment. 

Sign Up
ep newsletter
ep newsletter

Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.  

Read More
ep news
ep news