Cat 926M / 930M / 938M
Maintenance & Service

Available Languages

North America: English | Français | Español
Australia, New Zealand: English
Asia: English | 日本語
Europe: English | Deutsch | Italiano | Français

Parts Reference Guide

*For additional Wear and Repair Parts, click on the Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra5 Moly Number 1 Cat Ultra Moly  Number 2  Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) 30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g/14 oz) 508-2184 452-6016 452-6011 130-6951 (standard) 317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 508-2187 452-6019 452-6014 -
Keg (55 kg/120 lb) 508-2186 452-6018 452-6013 -
Drum (180 kg/400 lb) 508-2185 452-6017 452-6012 -
Battery  Part Number Quantity
Standard 115-2422 2
Heavy Duty 4

Planned Maintenance 

All maintenance requirements should be performed at the specified intervals, even when it aligns with another maintenance cycle.

At 12,000 hours, maintenance cycles from 6,000 hours, 2,000 hours, 1,500 hours, 1,000 hours and 500 hours should also be addressed.

Small Wheel Loader Engine Oil/Filter Change
Sales Model Serial Number Prefix Filter Element Oil Quantity Gallon (Liter) DEO-ULSTM
926M LTE, W5L 462-1171
5.1 (19.5)
930M F5K, HEY, J5K, KTG
938M J3R, P5K
Small Wheel Loader Lubricate Machine Fuel Filter Change Alternator Air (If Equipped)
Sales Model Serial Number Prefix Prime Application Grease Primary Element Secondary Element Foam Element
926M LTE, W5L 452-6006 479-4131 360-8960 364-8305
930M F5K, HEY, J5K, KTG
938M J3R, P5K
Small Wheel Loader Engine Oil / Filter Change* Engine Air Filter Cabin Air
Sales Model Serial Number Prefix Filter Element Oil Quantity Gallons (Liters) DEO-ULSTM Primary Element Secondary Element Fresh Air Element Recirculating Element
926M LTE, W5L 462-1171 5.1 (19.5) 222-9020 222-9021 365-7606 353-5058
930M F5K, HEY, J5K, KTG
938M J3R, P5K
Small Wheel Loader Engine Crankcase
Sales Model Serial Number Prefix Breather Element
926M LTE, W5L 339-1048
930M F5K, HEY, J5K, KTG
938M J3R, P5K
Small Wheel Loader Hydraulic Tank Hydraulic Filter Change Front Differential Oil Change Rear Differential Oil Change Serpentine Belt
Sales Model Serial Number Prefix Breather Filter Element O-Ring O-Ring Oil Quantity Gallons(Liter)  Additive Oil Quantity Gallons(Liter)  Additive Belt
926M LTE, W5L 258-2829 421-5481 4F-4097 (Quantity 2) 8C-3082 6.3 (24)*
TDTO
1U-9891 6.3 (24)*
TDTO
1U-9891 350-8742
930M F5K, HEY, J5K, KTG 7.1 (27)*
TDTO
7.1 (27)*
TDTO
938M J3R, P5K 9.2 (35)
MTO
- 9.2 (35)
MTO
-

*Allow 0.53 Quart (0.5 L) for the addition of 1U-9891 Axle Oil Additive

Small Wheel Loader Transmission Oil Change
Sales Model Serial Number Prefix Filter Change Oil Quantity Gallons (Liters) Seal
926M LTE, W5L 144-6691 2.2 (8.5) 3K-0360 (Quantity 2)
930M F5K, HEY, J5K, KTG
938M J3R, P5K 2.9 (11)
Small Wheel Loader Diesel Exhaust Filter (DEF) DEF Injector
Sales Model Serial Number Prefix Filter Element Injector
926M LTE, W5L 378-3187 460-9257 (LTE)
529-7539 (W5L)
930M F5K, HEY, J5K, KTG 460-9257 (KTG, HEY)
529-7539 (F5K, J5K)
938M J3R, P5K 460-9257 (J3R)
529-7539 (P5K)
Small Wheel Loader Cat Extended Life Coolant Extender Hydraulic Oil Change**
Sales Model Serial Number Prefix Extender Required Quantity Quart (Liter) Hydo Advanced Quantity - Gallons (Liter)
926M LTE, W5L 119-5152 0.6 (0.6)  23.8 (90)
930M F5K, HEY, J5K, KTG
938M J3R, P5K 0.7 (0.7) 

**Consult your Operation and Maintenance Manual. Change interval of every 6,000 hours is only applicable if Cat recommended Fluid, Filter and SOS oil analysis is used and followed. 

Small Wheel Loader DEF Manifold Filter
Sales Model Serial Number Prefix Filter Element
926M LTE, W5L 425-0385 (LTE)
584-8135 (W5L)
930M F5K, HEY, J5K, KTG 425-0385 (HEY, KTG)
584-8135 (J5K, F5K)
938M J3R, P5K 425-0385 (J3R)
584-8135 (P5K)
Small Wheel Loader Cat Extended Life Coolant Change
Sales Model Serial Number Prefix Coolant Quantity - Gallons (Liters)
926M LTE, W5L 8.5 (32)
930M F5K, HEY, J5K, KTG
938M J3R, P5K 9 (34)

Attachments

926M / 930M / 938M Small Wheel Loader
1.8 m3 (2.4 yd3), ISO Coupler 2.1 m3 (2.7 yd3), Pin On 2.5 m3 (3.3 yd3), FusionTM Coupler 2.7 m3 (3.5 yd3), FusionTM Coupler, Bolt-On Cutting Edge 2.9 m3 (3.8 yd3), ISO Coupler, Welded-On Teeth
1.91 m3 (2.5 yd3), FusionTM Coupler 2.1 m3 (2.7 yd3), Pin On, Bolt-On Cutting Edge 2.5 m3 (3.3 yd3), FusionTM Coupler, Bolt-On Cutting Edge 2.7 m3 (3.5 yd3), ISO Coupler 2.9 m3 (3.8 yd3), Pin-On
1.9 m3 (2.5 yd3), FusionTM Coupler 2.1 m3 (2.7 yd3), Bolt-On Cutting Edge 2.5 m3 (3.3 yd3), ISO Coupler 2.7 m3 (3.5 yd3), Pin-On 2.9 m3 (3.8 yd3), Pin-On, Bolt-On Cutting Edge
1.9 m3 (2.5 yd3), FusionTM Coupler, Bolt-On Cutting Edge 2.3 m3 (3.0 yd3), FusionTM Coupler 2.5 m3 (3.3 yd3), ISO Coupler, Bolt-On Cutting Edge 2.7 m3 (3.5 yd3), Pin-On, Bolt-On Cutting Edge 2.9 m3 (3.8 yd3), Pin-On, Welded-On Teeth
1.9 m3 (2.5 yd3), ISO Coupler 2.3 m3 (3.0 yd3), FusionTM Coupler, Bolt-On Cutting Edge 2.5 m3 (3.3 yd3), ISO Coupler, Welded-On Teeth 2.7 m3 (3.5 yd3), FusionTM Coupler, Bolt-On Cutting Edge 2532 mm (100 in), Plate Style
1.9 m3 (2.5 yd3), Pin-On 2.3 m3 (3.0 yd3), ISO Coupler 2.5 m3 (3.3 yd3), Pin-On 2.7 m3 (3.5 yd3), Pin-On, Bolt-On Cutting Edge 3.0 m3 (3.9 yd3), FusionTM Coupler, Bolt-On Cutting Edge
1.9 m3 (2.5 yd3), Pin-On, Bolt-On Cutting Edge 2.3 m3 (3.0 yd3), ISO Coupler, Bolt-On Cutting Edge 2.5 m3 (3.3 yd3), Pin-On, Bolt-On Cutting Edge 2.9 m3 (3.8 yd3), FusionTM Coupler 3.0 m3 (3.9 yd3), Pin-On, Bolt-On Cutting Edge
2.0 m3 (2.6 yd3), ISO Coupler 2.3 m3 (3.0 yd3), ISO Coupler, Welded-On Teeth 2.6 m3 (3.4 yd3), FusionTM Coupler, Bolt-On Cutting Edge 2.9 m3 (3.8 yd3), FusionTM Coupler, Bolt-On Cutting Edge 3.5 m3 (4.6 yd3), Bolt-On Cutting Edge
2.1 m3 (2.7 yd3), FusionTM Coupler, Bolt-On Cutting Edge 2.3 m3 (3.0 yd3), Pin-On 2.6 m3 (3.4 yd3), ISO Coupler, Bolt-On Cutting Edge 2.9 m3 (3.8 yd3), ISO Coupler 3.5 m3 (4.6 yd3), FusionTM Coupler, Bolt-On Cutting Edge
2.1 m3 (2.7 yd3), ISO Coupler 2.3 m3 (3.0 yd3), Pin-On, Bolt-On Cutting Edge 2.7 m3 (3.5 yd3), FusionTM Coupler 2.9 m3 (3.8 yd3), ISO Coupler, Bolt-On Cutting Edge  

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Sales Model Serial Number Prefix Operating Weight
Standard Lift High Lift
926M LTE 28,742 lb  13 037 kg 29,357 lb 13 316 kg
W5L 28,193 lb 12 789 kg 29,163 lb 13 229 kg
930M KTG 30,852 lb 13 994 kg 31,363 lb 14 226 kg
F5K 31,382 lb 14 235 kg 32,010 lb 14 520 kg
HEY 31,125 lb 14 118 kg 31,441 lb 14 262 kg
J5K 32,123 lb 14 571 kg 32,439 lb 14 715 kg
938M J3R 36,156 lb 16 400 kg 35,993 lb 16 326 kg
P5K 35,778 lb 16 229 kg 36,499 lb 16 556 kg

 

Sales Model Serial Number Prefix Full Turn Tip Load
Standard Lift High Lift
926M LTE 16,000 lb 7530 kg 12,419 lb 5633 kg
W5L 16,752 lb 7599 kg 12,178 lb 5524 kg
930M KTG 18,683 lb 8474 kg 13,274 lb 6021 kg
F5K 19,424 lb 8811 kg 13,860 lb 6287 kg
HEY 19,244 lb 8729 kg 14,654 lb 6646 kg
J5K 17,546 lb 7959 kg 13,563 lb 6193 kg
938M J3R 22,146 lb 10 045 kg 15,480 lb 7021 kg
P5K
21,934 lb 9949 kg 16,030 lb 7271 kg

Maintenance & Operating Tips 

of
of
of
of
of
of
of
of
of
of
of
of
of
of
of
of
of
of
of

Buy Genuine CAT® Parts

Buy genuine Cat filters, engine parts and other common maintenance, wear, and repair parts for your Cat equipment online, delivered right to your door.

Buy Parts
Buy Genuine Cat Parts
Buy Genuine Cat Parts