299D2 / 299D2 XHP Maintenance & Service

Available Languages

North America: English | Francais | Español
Australia, New Zealand: English
Europe: English | Deutsch | Italiano | Francais

Parts Reference Guide

*For additional Wear and Repair Parts, click on the Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra5 Moly Number 1 Cat Ultra Moly  Number 2  Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) 30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g/14 oz) - 452-6016 452-6011 130-6951 (standard) 317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 508-2187 452-6019 452-6014 -
Keg (55 kg/120 lb) 508-2186 452-6018 452-6013 -
Drum (180 kg/400 lb) 508-2185 452-6017 452-6012 -
Model Voltage Part Number
Standard Battery* 850 CCA 230-6368
Heavy Duty** 1000 CCA 115-2422

*Not compatible with XHP models
**Comes standard in XHP models.

Planned Maintenance 

Compact Track Loader Initial 250 Hours
Final Drive Oil
Sales Model Serial Number Prefix Oil Syn GO (1 Liter)
299D2 BY400001- BY400137
FD200001- FD205700
350-9510
(Quantity 2)
BY400138- BY499999
FD205701- FD299999
299D2 XHP DX900001- DX900215
DX200001- DX204687
DX900216- DX999999
DX204688- DX299999
Compact Track Loader Every 500 Hours
Final Drive Oil Engine Oil / Filter Change Air Filter Fuel Filter Change
Sales Model Serial Number Prefix Oil Syn GO (1 Liter) Filter Oil Quantity Liter (gallon)
DEO-ULSTM
Primary Element Secondary Element In-Line Element Primary Element
299D2 BY400001- BY400137
FD200001- FD205700
350-9510
(Quantity 2)
377-6969 14 (3.7) 110-6326 110-6331 416-5884 363-5819
BY400138- BY499999
FD205701- FD299999
541-6956
299D2 XHP DX900001- DX900215
DX200001- DX204687
110-6331 416-5884 363-5819
DX900216- DX999999
DX204688- DX299999
541-6956

 

Compact Track Loader Every 500 Hours (Continued)
Lubricate Machine Hydraulic Tank Cabin Air*
Sales Model Serial Number Prefix Prime Application Grease Breather Element Fresh Air Element Recirculating Element
299D2 BY400001- BY400137
FD200001- FD205700
452-6006 258-2829 265-6619 265-6618
BY400138- BY499999
FD205701- FD299999
299D2 XHP DX900001- DX900215
DX200001- DX204687
DX900216- DX999999
DX204688- DX299999

*Closed cab machines only.

Compact Track Loader Every 1000 Hours
Cabin Air* Engine Hydraulic Oil / Filter Change
Sales Model Serial Number Prefix A/C Compressor Belt Belt Filter Element Seal (Housing) Seal (Plug)
299D2 BY400001- BY400137
FD200001- FD205700
241-2894*** OR 488-5278^^^ 482-8388 348-1862# OR
421-5479##
095-1671# OR
4F-4097 (Quantity 2)##
6V-5048# OR
117-8804##
BY400138- BY499999
FD205701- FD299999
299D2 XHP DX900001- DX900215
DX200001- DX204687
DX900216- DX999999
DX204688- DX299999

1,000 hour cycle includes 500 hour part numbers. 

*Closed cab machines only.
*** 299D2: FD200001-FD201478; 299D2 XHP: DX900001-DX900145, DX200001-DX201174
^^^ 299D2: FD201479-FD299999, BY400001-BY499999; 299D2 XHP: DX900146-DX999999, DX201175-DX299999

Compact Track Loader Every 1,500 Hours
Engine Crankcase
Sales Model Serial Number Prefix Breather Element
299D2 BY400001- BY400137
FD200001- FD205700
471-3172
BY400138- BY499999
FD205701- FD299999
299D2 XHP DX900001- DX900215
DX200001- DX204687
DX900216- DX999999
DX204688- DX299999
Compact Track Loader Every 3,000 Hours
Hydraulic Oil**
Sales Model Serial Number Prefix Oil Quantity Liter (gallon) Hydo Adv 10
299D2 BY400001- BY400137
FD200001- FD205700
39 (10.3)
BY400138- BY499999
FD205701- FD299999
299D2 XHP DX900001- DX900215
DX200001- DX204687
DX900216- DX999999
DX204688- DX299999

 

**Fluid Type 500 Hour SOSSM Services Interval
Cat HYDO Advance 10 No 3,000
Yes 6,000
Non-Cat HYDO Advanced 10 No 2,000
Yes 4,000

Attachments

*Depending on machine configuration, some attachments may not be applicable.

1150 mm (45 in)* 1730 mm (68 in) w/Spill Guard, Bolt-On Cutting Edge 2017 mm (80 in), Plate Tine Style 2188 mm (86 in), Bolt-On Cutting Edge 2490 mm (98 in), Bolt-On Cutting Edge
1421 mm (56 in), Bolt-On Cutting Edge 1730 mm (68 in) w/Spill Guard, Bolt-On Teeth 2035 mm (80 in), Bolt-On Cutting Edge* 2188 mm (86 in), Bolt-On Teeth 2642 mm (104 in), Bolt-On Cutting Edge
1576 mm (62 in), Bolt-On Cutting Edge 1849 mm (74 in), Plate Tine Style 2036 mm (80 in), Bolt-On Cutting Edge 2188 mm (86 in) w/Spill Guard, Bolt-On Cutting Edge BD118 Sand*
1576 mm (62 in), Bolt-On Teeth 1883 mm (74 in) 2036 mm (80 in), Bolt-On Teeth 2188 mm (86 in) w/Spill Guard, Bolt-On Teeth BD118 Sawdust*
1576 mm (62 in) w/Spill Guard, Bolt-On Cutting Edge 1883 mm (74 in), Bolt-On Cutting Edge 2036 mm (80 in) w/Spill Guard, Bolt-On Cutting Edge 2206 mm (86 in), Rod Tine Style BD121 Sand*
1576 mm (62 in) w/Spill Guard, Bolt-On Teeth 1883 mm (74 in), Bolt-On Teeth 2036 mm (80 in) w/Spill Guard, Bolt-On Teeth 2340 mm (92 in), Bolt-On Cutting Edge BD121 Sawdust*
1730 mm (68 in) 1883 mm (74 in) w/Spill Guard, Bolt-On Cutting Edge 2182 mm (86 in), Plate Tine Style 2340 mm (92 in), Bolt-On Teeth MB200
1730 mm (68 in), Bolt-On Cutting Edge 1883 mm (74 in) w/Spill Guard, Bolt-On Teeth 2185 mm (86 in), Bolt-On Cutting Edge 2349 mm (92 in), Plate Tine Style MB250
1730 mm (68 in), Bolt-On Teeth 2016 mm (80 in), Rod Tine Style   2397 mm (94 in), Rod Tine Style  

*Contact your local Cat dealer for further information.

B4* B6* B8* H55s*
B4s* B6s* B8s* H65s*
       

*Contact your local Cat dealer for further information.

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Sales Model Serial Number Prefix Weight
299D2 BY4, FD2 11,275 lb 5114 kg
299D2 XHP DX9, DX2 11,608 lb 5265 kg
Sales Model Serial Number Prefix Dimensions
Bucket Pin Height at Maximum Lift Vehicle Width Over Tires
(15.7 in/400 mm tracks)
Vehicle Width Over Tires
(17.7 in/450 mm tracks)
299D2 BY4, FD2 126.3 in 3208 mm 76.0 in 1931 mm 78.0 in 1981 mm
299D2 XHP DX9, DX2 126.3 in 3208 mm 76.0 in 1931 mm - -

Maintenance & Operating Tips 

of
of
of
of
of
of

Buy Genuine CAT® Parts

Buy genuine Cat filters, engine parts and other common maintenance, wear, and repair parts for your Cat equipment online, delivered right to your door.

Buy Parts
Buy Genuine Cat Parts
Buy Genuine Cat Parts