226D / 232D / 236D / 242D / 246D / 262D / 272D/ 272D XHP/ 272D2 / 272D2 XHP

Maintenance & Service

Available Languages

North America: English | Francais | Español
Australia, New Zealand: English
Asia: English | 日本語 | 简体中文
Europe: English | Deutsch | Italiano | Francais

Parts Reference Guide

*For additional Wear and Repair Parts, click on the Parts Reference Guide document.

Standard Maintenance Greases

Previous Cat Product Name Cat Ultra5 Moly Number 1 Cat Ultra Moly  Number 2  Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications And Environments

Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose Hammer Paste
Current Cat Product Name Cat Extreme Application Grease - Arctic Cat Extreme Application Grease - Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) 30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g/14 oz) - 452-6016 452-6011 130-6951 (standard) 317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 508-2187 452-6019 452-6014 -
Keg (55 kg/120 lb) 508-2186 452-6018 452-6013 -
Drum (180 kg/400 lb) 508-2185 452-6017 452-6012 -
Model Voltage Part Number
Standard Battery* 850 CCA 230-6368
Heavy Duty** 1000 CCA 115-2422

*Not compatible with XHP models
**Comes standard in XHP models. Not available for 226D or 232D.

Planned Maintenance 

Skid Steer Loader 500 Hours
Engine Oil / Filter Change Air Filter Fuel Filter Change
Sales Model Serial Number Prefix Filter Oil Quantity Liter (gallon) DEO-ULSTM Primary Element Secondary Element In-Line Element Primary Element
226D HRD00001- HRD04181 220-1523 9 (2.4) 415-2592 415-2593 416-5884 363-5819
HRD04182- HRD99999, HR6 541-6956
232D DPR00001- DPR01498 416-5884 363-5819
DPR01499- DPR99999, EH2 541-6956
236D BGZ00001- BGZ05265 377-6969 12 (3.1) 110-6326 110-6331 416-5884 363-5819
BGZ05266- BGZ99999, K2D 541-6956
242D DZT00001- DZT05407 416-5884 363-5819
DZT05408- DZT99999, HFB 541-6956
246D BYF00001- BYF05064 416-5884 363-5819
BYF05065- BYF99999, PN5 541-6956
262D DTB00001- DTB10318 416-5884 363-5819
DTB10319- DTB99999, RE5 541-6956
272D B5W, GSL 14 (3.7) 416-5884 363-5819
272D XHP SHY, ETL
272D2 BL200001- BL201387 416-5884 363-5819
BL201388- BL299999 541-6956
272D2 XHP MD200001- MD201107 416-5884 363-5819
MD201108- MD299999 541-6956

 

Skid Steer Loader 500 Hours
Lubricate Machine
Hydraulic Tank Cabin Air*
Sales Model Serial Number Prefix Prime Application Grease Breather Element Fresh Air Element Recirculating Element
226D HRD00001- HRD04181 452-6006 420-9748 265-6619 265-6618
HRD04182- HRD99999, HR6
232D DPR00001- DPR01498
DPR01499- DPR99999, EH2
236D BGZ00001- BGZ05265 258-2829 265-6619 265-6618
BGZ05266- BGZ99999, K2D
242D DZT00001- DZT05407
DZT05408- DZT99999, HFB
246D BYF00001- BYF05064 265-6618
BYF05065- BYF99999, PN5
262D DTB00001- DTB10318
DTB10319- DTB99999, RE5
272D B5W, GSL 258-2829 265-6619 265-6618
272D XHP SHY, ETL
272D2 BL200001- BL201387
BL201388- BL299999
272D2 XHP MD200001- MD201107
MD201108- MD299999
Skid Steer Loader 1000 Hours
Cabin Air* Engine Hydraulic Oil/Filter Change Drive Chain Oil
Sales Model Serial Number Prefix A/C Compressor Belt Belt Filter Element Seal (Housing) Seal (Plug) Oil Quantity Liter (gallon)
DEO-ULSTM (ea)
226D HRD00001- HRD04181 248-3100 513-8590 421-5479 4F-4097 (Quantity 2) 117-8804 7 (1.9)
HRD04182- HRD99999, HR6
232D DPR00001- DPR01498
DPR01499- DPR99999, EH2
236D BGZ00001- BGZ05265 198-8354 5L-3979 348-1862#
OR 421-5479 ##
095-1671#
OR 4F-4097 (Quantity 2)##
6V-5048#
OR 117-8804##
9 (2.4)
BGZ05266- BGZ99999, K2D
242D DZT00001- DZT05407
DZT05408- DZT99999, HFB
246D BYF00001- BYF05064 198-8354 5L-3979 348-1862 #
OR 421-5479 ##
095-1671 #
OR 4F-4097 (Quantity 2) ##
6V-5048 #
OR 117-8804 ##
13 (3.4)
BYF05065- BYF99999, PN5
262D DTB00001- DTB10318
DTB10319- DTB99999, RE5
272D B5W, GSL 198-8354 482-8388 348-1862 095-1671 6V-5048 11 (2.9)
272D XHP SHY, ETL
272D2 BL200001- BL201387 241-2894 482-8388 348-1862#
OR 421-5479##
095-1671#
OR 4F-4097 (Quantity 2)##
6V-5048#
OR 117-8804##
11 (2.9)
BL201388- BL299999
272D2 XHP MD200001- MD201107 241-2894***
OR 488-5278^^^
MD201108- MD299999

1,000 hour cycle includes 500 hour part numbers. 1,500 hour cycle includes 500 hour part numbers. 3,000 hour planned maintenance cycle includes 1,500 and 1,000 hour part numbers.
*Closed cab machines only.

***272D2: BL200001-BL200610; 272D2 XHP: MD200001-MD200459
^^^272D2: BL200611-BL299999; 272D2 XHP: MD200460-MD299999
#236D: BGZ00001-BGZ02176; 242D: DZT00001-DZT01992; 246D: BYF00001-BYF02431; 262D: DTB00001-DTB04501
## 236D: BGZ02177-BGZ99999; 242D: DZT01993-DZT99999; 246D: BYF02432-BYF99999; 262D: DTB04502-DTB99999; 272D2: BL200001-BL299999; 272D2 XHP: MD200001-MD299999 

Skid Steer Loader 1500 Hours
Engine Crankcase
Sales Model Serial Number Prefix Breather Element
226D HRD00001- HRD04181 443-0374
HRD04182- HRD99999, HR6
232D DPR00001- DPR01498
DPR01499- DPR99999, EH2
236D BGZ00001- BGZ05265 421-1888
BGZ05266- BGZ99999, K2D
242D DZT00001- DZT05407
DZT05408- DZT99999, HFB
246D BYF00001- BYF05064 421-1888
BYF05065- BYF99999, PN5
262D DTB00001- DTB10318
DTB10319- DTB99999, RE5
272D B5W, GSL 471-3172
272D XHP SHY, ETL
272D2 BL200001- BL201387 471-3172
BL201388- BL299999
272D2 XHP MD200001- MD201107
MD201108- MD299999

1,500 hour cycle includes 500 hour part numbers. 3,000 hour planned maintenance cycle includes 1,500 and 1,000 hour part numbers.

Skid Steer Loader 3000 Hours
Hydraulic Oil**
Sales Model Serial Number Prefix Oil Quantity Liter (gallon)
Hydo Adv 10
226D HRD00001- HRD04181 35 (9.2) 
HRD04182- HRD99999, HR6
232D DPR00001- DPR01498
DPR01499- DPR99999, EH2
236D BGZ00001- BGZ05265 39 (10.3)
BGZ05266- BGZ99999, K2D
242D DZT00001- DZT05407
DZT05408- DZT99999, HFB
246D BYF00001- BYF05064
BYF05065- BYF99999, PN5
262D DTB00001- DTB10318
DTB10319- DTB99999, RE5
272D B5W, GSL
272D XHP SHY, ETL
272D2 BL200001- BL201387
BL201388- BL299999
272D2 XHP MD200001- MD201107
MD201108- MD299999

1,000 hour cycle includes 500 hour part numbers. 1,500 hour cycle includes 500 hour part numbers. 3,000 hour planned maintenance cycle includes 1,500 and 1,000 hour part numbers.

**Fluid Type 500 Hour SOSSM Services Interval
Cat HYDO Advance 10 No 3,000
Yes 6,000
Non-Cat HYDO Advanced 10 No 2,000
Yes 4,000

Attachments

*Depending on machine configuration, some attachments may not be applicable.

1150 mm (45 in)* 1730 mm (68 in) w/Spill Guard, Bolt-On Cutting Edge 2017 mm (80 in), Plate Tine Style 2188 mm (86 in), Bolt-On Cutting Edge 2490 mm (98 in), Bolt-On Cutting Edge
1421 mm (56 in), Bolt-On Cutting Edge 1730 mm (68 in) w/Spill Guard, Bolt-On Teeth 2035 mm (80 in), Bolt-On Cutting Edge* 2188 mm (86 in), Bolt-On Teeth 2642 mm (104 in), Bolt-On Cutting Edge
1576 mm (62 in), Bolt-On Cutting Edge 1849 mm (74 in), Plate Tine Style 2036 mm (80 in), Bolt-On Cutting Edge 2188 mm (86 in) w/Spill Guard, Bolt-On Cutting Edge BD118 Sand*
1576 mm (62 in), Bolt-On Teeth 1883 mm (74 in) 2036 mm (80 in), Bolt-On Teeth 2188 mm (86 in) w/Spill Guard, Bolt-On Teeth BD118 Sawdust*
1576 mm (62 in) w/Spill Guard, Bolt-On Cutting Edge 1883 mm (74 in), Bolt-On Cutting Edge 2036 mm (80 in) w/Spill Guard, Bolt-On Cutting Edge 2206 mm (86 in), Rod Tine Style BD121 Sand*
1576 mm (62 in) w/Spill Guard, Bolt-On Teeth 1883 mm (74 in), Bolt-On Teeth 2036 mm (80 in) w/Spill Guard, Bolt-On Teeth 2340 mm (92 in), Bolt-On Cutting Edge BD121 Sawdust*
1730 mm (68 in) 1883 mm (74 in) w/Spill Guard, Bolt-On Cutting Edge 2182 mm (86 in), Plate Tine Style 2340 mm (92 in), Bolt-On Teeth MB200
1730 mm (68 in), Bolt-On Cutting Edge 1883 mm (74 in) w/Spill Guard, Bolt-On Teeth 2185 mm (86 in), Bolt-On Cutting Edge 2349 mm (92 in), Plate Tine Style MB250
1730 mm (68 in), Bolt-On Teeth 2016 mm (80 in), Rod Tine Style   2397 mm (94 in), Rod Tine Style  

*Contact your local Cat dealer for further information.

B4* B6* B8* H55s*
B4s* B6s* B8s* H65s*
       

*Contact your local Cat dealer for further information.

Technical Specifications

* Dimensions listed may vary depending on machine configuration.

Sales Model Serial Number Prefix Weight
226D HRD, HR6 5705 lb 2588 kg
232D DPR, EH2 6213 lb 2818 kg
236D BGZ, K2D 6559 lb 2975 kg
242D DZT, HFB 6980 lb 3166 kg
246D BYF, PN5 7424 lb 3368 kg
262D DTB, RE5 8011 lb 3634 kg
272D B5W, GSL 8252 lb 3743 kg
272D XHP SHY, ETL 9137 lb 4144 kg
272D2 BL2 8768 lb 3977 kg
272D2 XHP MD2 9255 lb 4198 kg
Sales Model Serial Number Prefix Dimensions
Bucket Pin Height at Maximum Lift Vehicle Width Over Tires
226D HRD, HR6 110.9 in 2818 mm 58.9 in 1497 mm
232D DPR, EH2 118.1 in 3001 mm 58.9 in 1497 mm
236D BGZ, K2D 122.9 in 3122 mm 66.0 in 1676 mm
242D DZT, HFB 121.1 in 3076 mm 66.0 in 1676 mm
246D BYF, PN5 124.2 in 3154 mm 66.0 in 1676 mm
262D DTB, RE5 124.9 in 3172 mm 66.0 in 1676 mm
272D B5W, GSL 127.1 in 3227 mm 72.0 in 1829 mm
272D XHP SHY, ETL 128.6 in 3265 mm 76.0 in 1930 mm
272D2 BL2 127.1 in 3229 mm 72.0 in 1829 mm
272D2 XHP MD2 128.6 in 3265 mm 76.0 in 1930 mm

Maintenance & Operating Tips 

of
of
of
of
of
of

Buy Genuine CAT® Parts

Buy genuine Cat filters, engine parts and other common maintenance, wear, and repair parts for your Cat equipment online, delivered right to your door.

Buy Parts
Buy Genuine Cat Parts
Buy Genuine Cat Parts