If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For release in North America, Europe, Japan, South Korea and Turkey: February 2023
Release Number: 690PR22
Delivering premium performance, the new Cat® 950 and 962 Next Generation Wheel Loaders feature standard simple-to-use technologies that boost operator efficiencies, provide consistent bucket fill factors and increase productivity by up to 10% over the previous models. These flexible loaders offer application-specific designs to excel in the toughest applications, while service intervals are extended to lower maintenance costs by up to 30%.
Their field-proven, reliable Cat C7.1 engine offers high power density with a combination of proven electronics, fuel and air systems. Equipped with the automatic Cat regeneration system, the engine meets U.S. EPA Tier 4 Final, EU Stage V, Korea Tier 5 and Japan 2014 emission standards without interrupting operation. Electric fuel priming pump, fuel-water separator and secondary fuel filter combine with component design and machine validation to offer unmatched reliability and uptime.
Simple-to-use technologies
A range of standard technologies on the 950 and 962 wheel loaders efficiently monitor, manage and enhance jobsite operations. Providing accurate weighing* of material, Cat Payload with Assist displays data in real time to improve productivity and loading efficiency. The operator can now fully automate bucket loading using new Autodig to improve fill factors and loading times. Working in combination with Autodig, new Auto Set Tires promotes proper loading technique to significantly reduce tire slip and wear.
New application profiles give operators the ability to set customized profiles for customer-specific applications at the touch of a button to optimize loader settings for the job. Facilitating loader operation, selectable job aids allow operators of all experience levels to be more productive. Wirelessly connecting the machine to the office, Product Link™ gives access to production and essential machine health information for making fact-based decisions.
Loader and operation productivity are further enhanced with optional Cat technologies. Available Cat Advanced Payload with Assist includes Tip Off Assist to automate load adjustment of the final bucket to match target. Plus, its enhanced lists management, site integration and extended scale features help manage and improve productivity. Also helping to improve profitability of operations, the optional Cat Productivity subscription provides detailed and comprehensive actionable information.
Greater efficiency and production
The consistently high bucket fill factors provided by new Autodig with Auto Set Tires delivers up to 10% more productivity for the 950 and 962 compared to the previous models. Single clutch and lock-to-lock shifting of the 5-speed transmission offers faster acceleration and speed on grades. The new loaders offer improved traction with standard front manual differential locks, with optional automatic front and rear differential locks available, to increase productivity, reduce tire scuffing and lower operating costs.
Depending on region, the 950 and 962 are equipped with either conventional or optimized Z bar linkage. The conventional Z bar design delivers high breakout force at ground level. Optimized Z bar linkage offers parallel lift capability for precise work tool control as well as providing high breakout force at ground level.
Cat Performance Series Buckets balance bucket shape against the loader’s linkage, resulting in higher fill factors and better material retention. Allowing the machine to move quickly from task to task, the Cat Fusion™ Quick Coupler offers easy tool changes without the operator leaving the cab.
Elevated comfort and safety
Sound suppression, seals and viscous cab mounting decrease noise levels and vibration feedback to the operator for a quieter and more comfortable work environment. Providing excellent comfort and accuracy, the standard HMU steering wheel offers precise machine control. A seat-mounted electrohydraulic joystick steering option replaces the HMU steering wheel to deliver low-arm-fatigue operation. New in-cab dashboard and high-resolution touch displays afford intuitive, user-friendly operation.
The new 950 and 962 come standard with a rear-vision camera to enhance visibility behind the loader and work safely. Industry-leading all-around visibility is achieved through the cab’s floor-to-ceiling windshield, large mirrors with integrated spot mirrors and rear-vision camera. Optional multiview (360-degree) vision system, Cat Detect radar technology, and access light and an under-hood service lighting system are available to further enhance safe operation and maintenance.
Lower maintenance time and costs
Ongoing filter and fluid costs are up to 30% lower on the new models thanks to new change intervals. Connecting the machine to a Cat dealer’s service department, Remote Troubleshoot helps to efficiently diagnose problems, so the loader can get back to work quickly. Ensuring the new loaders operate with the most up to date software, Remote Flash pushes software updates to the machine in the background and installation can be initiated by the customer in a safe manner, reducing impact on production schedules. The Cat App helps to manage fleet location, hours, and maintenance schedules and provides alerts for required maintenance.
The new 950 and 962 can be ordered direct from the Caterpillar factory with application-specific configurations to optimize performance and machine durability in the toughest applications. Subject to regional availability, industrial and waste models feature additional guarding and reinforcement, while the forestry model increases lift and tilt capabilities of the loader.
More information on the new Cat 950 and 962 Wheel Loaders can be found by contacting a Cat dealer or visiting: https://www.cat.com.
* not legal for trade
Model |
Cat® 950 |
Cat 962 |
Engine EU StageV / EPA Tier 4f |
Cat C7.1 |
|
Power (ISO 14396:2002), kW (hp) |
186 (249) |
201 (269) |
Operating weight, kg (lb) |
19 260 (42,461) |
20 171 (44,469) |
Full turn static tipping load, kg (lb) |
11 961 (26,369) |
12 487 (27,529) |
Breakout force, kN (lbf) |
181 (40,690) |
189 (42,489) |
Bucket capacity range, m3 (yd3) |
2.67-9.90 (3.5-13) |
2.67-9.90 (3.5-13) |
Max lift hinge-pin height – standard lift, mm (ft/in) |
4 009 (13’ 1”) |
4 223 (13’ 10”) |
Max lift hinge-pin height – high lift, mm (ft/in) |
4 514 (14’ 9”) |
4 511 (14’ 9”) |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2022 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Kate Kenny: Kenny_Kate@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
www.cat.com/requestCatinfo |