If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America, Europe, Australia and New Zealand: November 2021
Release Number: 831PR21
Built to deliver an improved customer experience, the new 4-tonne, Cat® 304, and 5-tonne, Cat 305 CR, Next Generation Mini Hydraulic Excavators deliver more power to the pumps, higher bucket breakout forces and deeper standard digging depths to increase performance by up to 20% over their E2 series counterparts. Their industry-leading grease intervals and extended filter service life, combined with common components throughout the line and flat, easy-to-replace side panels, deliver up to 10% lower owner and operating costs.
The new 304 and 305 CR models are the final machines to be reengineered to the Cat next generation mini hydraulic excavator line concept. From the 1.5- to 10-tonne class models, all 17 – 20 Cat mini hydraulic excavators in the range (depending on region) offer common features and consistent controls layout to simplify training and operator adaptation.
New 304 increases stability
Built with a new reduced radius design, the 304 features a narrow, 1700-mm (66.9-in) track width, 254 mm (10 in) slimmer than the 304 E2, for more versatility and access to confined spaces. While narrower, the new 304 design increases performance, balance and stability of the 4-tonne class model. Its reduced radius allows for greater stability, both 360-degree and when traveling with loads, while its extra counterweight option takes the model to an even higher level of stability.
Compact performance of the 305 CR
The new engine on the 5-tonne class Cat 305 CR Excavator delivers nearly 9% greater power to increase machine performance. Hydraulic system improvements provide higher breakout forces – 49.2 kN (11,061 lbf) bucket, 28.3 kN (6,362 lbf) standard stick and 25.2 kN (5,665 lbf) long stick – to improve digging efficiency in hard rock applications. It also offers 140 mm (5.6 in) deeper dig depths than the 305 E2, giving it more application flexibility. Its compact radius swing reduces overhang when working to the side, while its 1980-mm (78-in) track width and new extra counterweight option help to optimize stability and lift performance in confined spaces.
Advanced Efficiency
Both excavator models now offer an angle dozer blade option to optimize machine flexibility in backfilling and finish grading applications. In addition to offering ample above- and below-grade travel with standard float function for easy clean-up, the angle blade moves 45 degrees left or right of center. Increasing efficiencies and reducing operator interaction with final grading, angle blade movement is controlled by the right-hand joystick, while the left joystick handles machine drive.
Tailoring machine weight to job requirements, interchangeable counterweight packages offer the balance between low ground pressure and lifting performance. Their industry-exclusive Cat Stick Steer System simplifies machine control by allowing the operator to switch from conventional lever/foot-pedal steering controls to low-effort joystick operation. Two travel speed ranges and standard cruise control facilitate moving around the jobsite with minimum operator interaction.
Meeting U.S. EPA Tier 4 Final and EU Stage V emission standards, the turbocharged Cat C1.7 Turbo engine delivers higher power than the previous C2.4 engine. Standard auto idle, auto engine shutdown and efficient load-sensing hydraulics with variable displacement pump help to lower fuel usage at the site for more affordable operation. High main-relief pressures, coupled with flow rates, generates the hydraulic capacity for high digging and lifting forces and more efficient use of a range of attachments. Complete with quick-disconnect lines, the standard auxiliary system provides the choice of one-way, two-way or continuous flow.
Next generation comfort, savings
Common to most Cat next generation mini hydraulic excavators, the sealed and pressurized cab enclosure is available with heating and/or air conditioning for all-weather climate control. The cab’s large glass areas plus skylight afford all-around visibility. The large display with advanced touchscreen option provides intuitive machine function control and easy monitoring of critical operating parameters. A canopy option is available in some regions.
Daily maintenance checks for the 304 and 305 CR are quickly made from ground level through side doors. Expanded use of common parts throughout the line plus their damage-resistant exterior construction help to reduce parts inventory investment and lower repair costs. Increased service intervals mean these excavators spend more time on the job and less time in the shop.
Offerings may vary by region, for more information on the new Cat 304 and 305 CR Mini Hydraulic Excavators can be found by contacting the local Cat dealer or visiting: https://www.cat.com.
Model |
304 |
305 CR |
Engine |
Cat® C1.7 Turbo |
Cat® C1.7 Turbo |
Net power, kW (hp) |
33.6 (45) |
33.6 (45) |
Gross power, kW (hp) |
36.1 (48.4) |
36.1 (48.4) |
Min. weight with cab, kg (lb) |
4025 (8,875) |
5095 (11,234) |
Max. weight with cab, kg (lb) |
4475 (9,867) |
5754 (12,688) |
Tail swing radius |
Reduced |
Compact |
Dig depth standard, mm (in) |
3210 (126.4) |
3420 (134.6) |
Dig depth long, mm (in) |
3510 (138.2) |
3670 (144.5) |
Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator.
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2021 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |