Cat® Undercarriage

Stay on track with efficient hydraulic power and superior motion control.

undercarriage

Cat Undercarriage Optimized for Your Application.

Cat® undercarriage systems provide efficient hydraulic power and superior track motion control. Our undercarriages serve the construction, material handling, quarry, mining, and forestry industries in a wide variety of ways, delivering lower operating and maintenance costs and increased lifecycle value to your machines. We welcome the opportunity to learn more about your company’s unique needs—and to show you how turning to Caterpillar for custom or standard undercarriage systems can lead to comprehensive solutions that help build your business.

 
 

To keep your business on firm footing, you need undercarriage systems and components that propel your machines over any type of terrain — and through every operational challenge.

SELECTING THE RIGHT CUSTOM OR STANDARD UNDERCARRIAGE

Available in open or closed circuit configuration and variable gauge, these scalable systems provide optimum performance for any size machine over any terrain.

undercarriage

 

 

DELIVERING PROVEN PERFORMANCE

Cat undercarriage is factory and field tested. Tests have shown that Cat undercarriage delivers up to 2 times the life of competitive undercarriage. Let us help you determine the best solution for your operation.

 

 ­

OUTLASTS THE COMPETITION

Because Caterpillar manufactures its own undercarriage, every component meets strict specifications and quality standards that no competitor can match. Durable, reliable components result in lower operating costs.

 

 ­

DESIGNED FOR YOUR APPLICATION

Caterpillar engineers understand how application demands wear undercarriage components. They design undercarriage as a system. Each one is built to take on specific conditions such as sand, gravel, mud and clay.

 

 ­

 

 

 

BACKED BY THE GLOBAL CAT DEALER NETWORK

Cat undercarriage is supported worldwide by the unparalleled Caterpillar Parts Distribution System and Cat Dealer Network.

 

Our undercarriages can be found worldwide in rotary blast hole drills, forestry equipment, and the complete line of Cat® Drills.

 

 

 
 

3 FACTORS TO CONSIDER WHEN SELECTING THE RIGHT CUSTOM OR STANDARD UNDERCARRIAGE:

Caterpillar engineers have developed computerized analysis systems to determine the correct undercarriage for your application. This helps yield low operating costs, long service life, and great value.

 

The components you choose will depend on three main factors:
 

MACHINE WEIGHT

The weight of a machine is very important in determining undercarriage size. The size of undercarriage components used on a tractor is not necessarily the same size that should be used on a different type of machine of similar size and weight.

 

 ­

MACHINE APPLICATION

Most OEM applications are slow speed (3.5 mph or less) and would be best served by using hydraulic excavator undercarriage arrangements. Generally applications above 3.5 mph are best served with crawler tractor arrangements.

 

 ­

UNDERCARRIAGE LIFE

Undercarriage life is determined, in part, by the operating environment, normal and maximum operating speeds, and job function. Regardless of the machine’s function, proper design and service can extend the life of the undercarriage.

 

 ­

 

 

 

Undercarriages are available in class sizes based on Cat excavator models 304, 305, 308, 312, 315, 320, 323, 325, 330, 336, 340, 349, 350, 352, 374, and 395. Options include different track shoe width and track shoe configurations such as double or triple grouser. In addition, track frames are available with oscillation and in standard, long, extra long and super long sizes. Multiple final drive gearbox and motor options are available.

 

 

Cat Undercarriage

Lower Cost. Longer Life.

Download brochure
undercarriage

 

 

CONNECT WITH US

SIGN UP TO RECEIVE eNEWS FROM CATERPILLAR OEM SOLUTIONS

Learn More