If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
When working in industrial environments, your machines need to be powerful, durable and easy to maintain. That’s why Caterpillar has created its range of 0.5 - 32 litre industrial engines with the needs of your equipment in mind.
Whether your machines are built for compressing, pumping or scrapping, our engines will integrate with them, fitting into place perfectly to help you be more efficient and achieve your goals. They’re also supported by a dealer network across the globe who are best placed to advise on additional services and help you source the right parts for your equipment. Just think of us as your trusted partner.
High performance, power dense engines
Support from the Cat® global dealer service network
Parts whenever and wherever you need them
Advanced technology to monitor fuel consumption
The Cat® C3.6 industrial diesel engine balances compact size, reliability, and performance. This engine is offered in ratings ranging up to 106 kW (142 hp) @ 2200 rpm. The C3.6 is designed to meet the needs of many industries and applications including; agricultural tractors, bore/drill rigs, compactors/rollers, compressors, forestry, material handling, mining, earthmoving equipment, fruit harvesters and more.
Learn MoreThe C7.1 Industrial Diesel Engine is offered in ratings from 129-225 kW (172-302 hp) @ 2200 rpm and meets U.S. EPA Tier 4 Final, EU Stage V emission standards. Industries and applications powered by C7.1 engines include: Agriculture, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Combines/Harvesters, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Feller Bunchers, Forestry, Forklifts, General Industrial, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Skidders, Specialty Ag Equipment, Sprayers, Trenchers and Underground Mining Equipment.
Learn MoreThe Cat® C13D is a rugged and power-dense engine made for machines that continuously tackle tough jobs in a number of industries including mining, construction, materials handling, aircraft ground support and more. With a variable turbocharged, common rail direct injection industrial engine that meets U.S. EPA Tier 4 Final, EU Stage V and other equivalent emissions standards, you get the power you need while also helping you save valuable time and costs on the job.
Learn MoreThe Cat?� C27 Industrial Diesel Engine is offered in ratings ranging from 597-783 bkW (800-1050 bhp) @ 1800 rpm. These ratings meet U.S. EPA Tier 4 Final emission standards.
Learn MoreThe Cat?� C32 Industrial Diesel Engine is offered in ratings ranging from 746-895 bkW (1000-1200 bhp) @ 1800 rpm. These ratings meet U.S. EPA Tier 4 Final emission standards.
Learn MoreSpeak with a trusted adviser to learn more about our range of engines, designed to fit your industrial equipment. You can also learn more about our services, including application integrations, easy access to Cat parts and digital services to monitor the health of your machines. We’re here to help you!
Tough and robust, Cat industrial engines are trusted to power machines across the world. Read our Power Profiles to find out why.
Puck Enterprises is using the Cat C13D engine to power its manure fields.
Learn MoreFlory Industries, a global leader in nut-harvesting equipment based in Salida, California, produces whatever farmers need to be successful. Flory wanted to manufacture an electric version of its harvest elevator for exploring renewable energy sources, reducing machine noise and improving value to customers.
Learn MoreAquajet relies on the Cat C18 EU Stage V engine to power innovative hydrodemolition equipment for infrastructure repair.
Learn MorePrinoth uses Caterpillar engines to power snow grooming equipment at long intervals in challenging conditions.
Learn MoreARBMAX relies on Caterpillar engines to power high-quality wood chipping equipment
Learn MoreAgg-Pro Uses Cat Connectivity to improve engine efficiency and keep machines productive
Learn MoreCat® Powers EDGE TRM831 Mobile Trommel Screen
Learn moreCat® Powers Lokotrack® LT120™ Mobile Jaw Crusher
Learn moreCat® Powers Leopard DI650i Surface Drill Rig
Learn morePowered by a Cat® C32 Industrial Diesel Engine ScanTech Offshore, ScanTech air compressors, Caterpillar engines, subsea construction, ST3100 air compressor, Cat C32 industrial diesel engine, marine animal migration, wind farms, sea, protect, life
Learn MorePowered by the Cat® C4.4 IPU EU Stage V engine, the Malwa 980 Harvester has been upgraded with sustainability in mind.
Learn MoreHydrauvision Powerpacks power windmill plants with Cat® Industrial engines.
Learn moreWith NFLG having a wide range of mobile crushing and screening machines it chooses the power and reliability of Cat® diesel engines.
Learn moreTo keep all the Cat engines on site at S & B Waste in peak condition, dealer Finning uses Cat® Remote Fleet Vision, a software package that collects real-time data from each unit to monitor usage and performance. This means each Cat engine only gets serviced when it needs it and provides vital advance warning if any components are showing signs of wear.
Learn moreBSP-TEX uses Cat power exclusively for its 12-40 tonne CG and CGL range, due to Cat engines being compact for their power ratings, quiet, fit into their Hydropack, meet tough emissions standards and are reliable.
Learn moreThe Sullair China product line-up uses a wide span of Cat engines from the compact C2.2 through to the C18, with outputs ranging from 185 to 1525 cubic feet per minute (cfm). Cat engines can be supplied in ratings from A-E, another competitive advantage for Sullair.
Learn moreThe Eggersmann FORUS series includes twin-shaft pre-shredders, which offer a range of programmable setups according to the material that’s being processed. Having the Cat worldwide service network has helped customers maintain minimum downtime on their machines.
Learn moreThe Inventhor 6 Plus was launched in 2020 and proved an instant success with customers, proving the collaboration among Doppstadt, Zeppelin and Cat worked well.
Learn moreThe Cat engines that power Edge Innovate's products span from the 55 kW C2.2 all the way to the 597 kW C18. Having this large engine range gives them the ability to meet each market's emissions standards.
Learn moreNorway-based Fire Fighting Systems AS specialise in large capacity firefighting systems. They rely on Cat® engines for high performance under pressure.
Learn moreSeveral features make the Giant 3.0 stand tall amongst other sweepers. These include capacity, loading 1.2 tons of material a minute and speed, 80 km/hr.
Learn moreThe CBI 6400CT Horizontal grinder/chipper, powered by the C27 and C32 industrial engines, is incredibly versatile with four interchangeable rotors.
Learn moreNew to the Diamond Products lineup is the CC5049DC Walk Behind Saw with 14- to 42-inch blade capacity. It’s ideal for cutting expansion joints and making repairs on roads and highways.
Learn moreWhen the time came to transition the XRVS 1550 to a U.S. EPA Tier 4 Final engine, past performance factored into their decision, and the Atlas Copco team chose to stay with the Cat C18 due to the engine's horsepower and torque, size and weight and being part of the Cat dealer network.
Learn moreToromont brought the Wolfe and Caterpillar design teams together — and the two groups collaborated on a solution that is delivering optimal results despite the tight engine compartment space.
Learn morePucks selection of the C9.3B and the C13B allows them to downsize their engine platforms, lower installation costs and reduced fuel consumption are big selling point with OEMs and their customers.
Learn moreIn order to integrate Cat industrial engines into its products, McCloskey’s design team works alongside engineers at Cat dealer Finning to develop build specifications suited to the needs of each piece of equipment.
Learn moreMost Tesmec trenchers feature Cat industrial engines, and in 2020 the company transitioned its 1075 model, a high-productivity trencher popular for pipeline construction in dirt and light rocky soils, to the Cat C9.3B U.S. EPA Tier 4 Final engine.
Learn moreCat® industrial engines provide the power required for maximum throughput, helping operators process more green waste more quickly. And low-speed, high-torque operation helps resist metal contamination — reducing wear and operating costs.
Learn moreIn the mid- 1980s, after nearly 80 years of serving dairy farmers, the Uebler Milking Machine Company saw its customer base and profits dwindling. Rather than closing up shop, company leaders instead changed direction — shifting from manufacturing milkers to mowers.
Learn moreIMW Industries work closely with Cat dealer Finning to configure Cat natural gas engines for each project’s unique specifications.
Learn moreWhere others see waste, Rotochopper sees opportunity. In the late 1980s, the company developed a process for converting unwanted newspapers into animal bedding and built its first Rotochopper for the job — a 30-horsepower electric paper-chopping machine — soon after.
Learn moreIn 2001, three Polish entrepreneurs with expertise in the oil and gas industry joined forces to form a new business serving Europe’s oilfields. For the first few years, Eurotech focused on importing spare parts and specialized equipment for operations involved in crude oil and natural gas exploration, stimulation and servicing. Then, in 2004, the company embarked on the design and production of its own custom products.
Learn moreA love of cars led CJ Jones to open a metalworks business in North Topeka, Kansas, in the early 1980s. He built MidWestern Metals (MWM) into an expert metal fabrication shop, completing projects for Ford Motor Company, Dearborn Midwest Conveyor and the U.S. National Guard Helicopter Division, among others.
Learn moreIn 2020, Allmand redesigned the heater and relaunched it as the Maxi-Heat 1M BTU, powered by a Cat ® C1.1 industrial engine. As its name makes clear, the new heater can generate 1 million BTUs of self-contained, indirect fired heat.
Learn moreVermeer’s first pile drivers for ground-mount solar panels hit the market eight years ago. Today, the company is recognized as one of the industry’s leading providers, thanks to a focus on designing highly-efficient machines that can drive more piles into the ground than the competition.
Learn moreUsing the Cat C1.1 engine was a positive expereince, allowing VMAC to provide a reliable, quiet and durable product- with high performance in a compact package size and optimized fuel efficiency.
Learn moreŽĎAS worked closely with Cat dealer Zeppelin to select and integrate the C4.4 and C7.1 into the CNS 400 K and CNS 730, respectively. Nearly a decade later, the company has no regrets.
Learn moreŽĎAS worked closely with Cat dealer Zeppelin to select and integrate the C4.4 and C7.1 into the CNS 400 K and CNS 730, respectively. Nearly a decade later, the company has no regrets.
Learn moreThe Therm Dynamics heaters can be placed directly in any space that requires warmth, regardless of whether it’s indoors or outside, because they don't release any flames or produce hazardous carbon monoxide.
Learn moreJBS decided to choose the Cat C15 industrial engine for the Track-Pack Silage Bagger, which meets U.S. EPA Tier 4 Final / EU Stage V emission standards.
Learn moreWhile most equipment manufacturers can say their products improve quality of life, DOK-ING can make an even more powerful claim — its machines literally save lives in more than 80 countries.
Learn moreToday’s C7.1 powered AT7 and TR20 models give operators 225 horsepower — more than 2.5 times as much — allowing them to operate multiple functions simultaneously such as independently steering all four wheels, traversing difficult terrain and placing material at extreme distances or large volumes.
Learn moreThe MTS tractor, using the powerful C18 engine, is the most efficient dirt mover in the ICI fleet and does not tear up a jobsite.
Learn moreWhen COSA’s SWMD team needed a new heavy-duty grinder to turn their more than 100,000 tons of brush and other debris—that would have otherwise ended up in a landfill—into mulch, they chose the Cat® C32 powered HogZilla tub grinder.
Learn moreA Caterpillar engineer, who was working from home in Illinois, was able to remotely log into the transporters, sitting on the Paling factory floor in Canada to perform a software update that was required for the engine to work with the machines. This allowed the dealers to practice social distancing and not risk anyone's safety.
Learn moreThe 18XP’s big brother, the Intimidator 19XPC, offers a step up for tree services that need more capacity in an easy-to-maneuver design
Learn moreMany companies say they build products to last, but when it comes to Bandit Industries, the proof is in the performance.
Learn moreThe PAH8A60 and PAH8A65 are often used in mining and quarry operations, where more force is required to pump liquids hundreds of feet.
Learn moreThe industry-standard, Monoboom shaker, is the mainstay model in the Orchard-Rite lineup.
Learn moreFor more than 50 years, Sullair has been on the leading edge of stationary and portable compressed-air solutions. The company was one of the first manufacturers to execute rotary-screw technology in air compressors, and now Sullair compressors are famous throughout the world for their legendary durability.
Learn moreLaunched in 2014, T-MAR’s Log Champ 550 and 650, powered by Cat® C9.3B and C15 engines, respectively, quickly gained a foothold with steep-slope logging customers in Canada and New Zealand.
Learn moreThe Bandit 4680 grinder is one of the most important pieces of equipment in Hurley Land Clearing's.
Learn moreWhen Texas Pump Systems got the call to build pump packages for use in explosive atmospheres, they were able to rely on Caterpillar’s hazardous-area certified engine to be used at the heart of their assembly.
Learn morePronar’s recycling lineup of shredders, trommel screeners and stockpilers are built for municipal, industrial and construction recyclers with more than half featuring Cat® industrial engines.
Learn moreSB Manufacturing selected the Cat C3.4 (208cid) 74hp, turbo charged, Tier 4 Final engine for the SM74 and DT74 hydraulically driven sweepers.
Learn moreCW Mill Equipment Co. manufactures 20 standard grinders to handle the toughest jobs and provide the highest poduction rates. The HogZilla TC series tub grinders come equipped with a torque converter drive that allows the engine to perform at peak efficiency with multiplied torque.
Learn moreThe Eagle Crusher UltraMax® 1200-CC Crushing Plant offers closed-circuit crushing and screening on one chassis and is is a popular alternative to multi-unit systems, because it’s less expensive, requires less maintenance and is easy to transport.
Learn moreThe new D900HAF compressor is the latest model in the company’s Cat powered lineup, and its design is a direct response to end-user input.
Learn moreWhen it came time to transition the new emission standards, Morooka in partnership with Cat dealer Carter Machinery determined the compact yet robust Cat C7.1 industrial engine was the clear choice offering reliability, versatility and high resale value.
Learn moreMTS customers take comfort in knowing that their products are fine-tuned for ease of use and maximum efficiency, and that includes the selection of the Cat® C18 industrial engine for their construction tractors, the MTS 3630T and the 3630W.
Learn moreThe key to the Fat Truck’s powerful off-road performance is concealed inside: a Cat® 2.2-liter, four-cylinder turbo-diesel engine.
Learn moreA Cat® C4.4 industrial engine powers the machine’s hydrostatic drive, and operators use a handheld control system to drive and steer the OS7, operate the conveyor and unload material.
Learn morePalfinger’s decision to specify Cat industrial engines for its cranes also stemmed from other factors, including the ability to work closely with engineers at Cat dealer Zeppelin in Vienna to master engine-design challenges.
Learn MoreSYN TRAC combines the key featuresof both a lorry and tractor to define a new class of vehicle, with additional innovations.
Learn MoreThe biggest advantage, according to Rockster, is the fast, expert service available through the worldwide Cat dealer network.
Learn MoreContact your dealer by filling in the form below – we will get back to you as soon as possible!