If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Cat® dealer, H.O. Penn, partners with their customer, Plainville Electrical Products Company, to save on utility costs while developing new control systems in Bristol, Connecticut.
Caterpillar provides customized CHP system package proposals, including the required mechanical equipment and controls to capture and transfer the engine thermal energy to an industrial facility. In addition, Caterpillar offers exhaust emissions aftertreatment for highly regulated emission environments and utility grade Cat paralleling switchgear to sell excess electricity generated to the local electric grid.
There has been an increasing move toward natural gas fueled standby power systems in recent years. Typically installed with an automatic transfer switch (ATS) or paralleling switchgear control for multiple generators, these power systems sense utility outages and automatically start the backup power system and transfer power to the emergency source. When normal grid power returns, the control system automatically shuts down the emergency generator.
Puratos offers a full range of innovative products and application expertise for artisans, industry, retailers, and food service customers. To help minimize its impact on the environment, Puratos acquired a cogeneration system to supply power and heat for operations for its headquarters and manufacturing operations.
Learn MoreWhen Nexperia Philippines, Inc. began to worry about the damage a prolonged power outage could do to the materials in its warehouse, it looked to Cat® dealer Monark Equipment Corporation to install and commission two Cat C13 diesel generator sets to deliver reliable power to its facilities.
Learn MoreThe W.R. Grace & Co. Curtis Bay facility runs 24/7, producing catalysts and silicas for a variety of applications. When aging infrastructure caused power to become unreliable at the plant, the company turned to its Cat® dealer to commission a combined heat and power (CHP) system powered by two Cat generator sets to supply reliable power and lower energy costs.
Learn MoreAn icon of the Pakistani spinning industry, Din Textile Mills, Ltd. requires a consistent power source for their spinning mills. To supplement unpredictable grid power, Din trusts Cat® generator sets to deliver high power output, reliability, and fuel efficiency.
Learn MoreThe 3516E diesel generator sets have been developed to meet your standby and prime applications and match your power standards. Producing reliable power from 2725 to 3000 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and to accept 100 % rated load in one step. The generator set is US EPA Stationary Emergency Use Only (Tier 2) certified.
Learn MoreThe C13 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 320 to 400 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. Our C13 generator sets are certified to Low Fuel Consumption Emissions / Fuel Strategy.
Learn MoreProducing reliable power from 830 to 1250 ekW at 60 Hz, our C32 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets range from low fuel consumption systems to EPA Stationary Emergency (Tier 2) certification.
Learn MoreFrom natural gas to biogas, coal mine gases, or hydrogen fuel blends to support combined heat and power (CHP), emergency power, and local grid support applications, Caterpillar has a wide range of reliable gas power solutions.
Learn More