Sustainable, reliable, standby power

Customer: America Free Zone 

Location: Heredia, Costa Rica

Customer Business Issue: Standby power

Solution:

Two Cat® 1500 kW 3512 diesel generator sets

Three Cat 1000 kW C32 diesel generator sets

Three Cat 750 kW C27 diesel generator sets

Two Cat 600 kW 3412 diesel generator sets

Two Cat 500 kW C15 diesel generator sets

Two Cat 300 kW 3406 diesel generator sets

One Olympian™ GEP150 diesel generator set

One Olympian GEH220 diesel generator set

Cat® Dealer: MATRA

 

POWER NEED

Established in 1999, America Free Zone (AFZ) is a business project developed in Costa Rica, which is owned by the Víquez family. The organization is committed to providing each client with excellent services they have come to expect throughout the years.

AFZ is considered a business city, which is composed of several buildings that are fully equipped with the latest technology. Each facility includes an auxiliary power source, highly efficient structural and mechanical systems, elevators and air conditioning systems. AFZ is home to corporations that may or may not be affiliated with the free zone regime. Those who are can enjoy tax privileges. Through this set location, companies can also rent nearly 75 acres (30 hectares) of land. Unlike the eight other active zones in Costa Rica, AFZ is a top ranked zone, as dictated by the standards of its market segment, infrastructure and top business teams.

Currently there are 16 companies in AFZ including Hewlett-Packard, Intel, IBM, Dell and many others, which only covers a little more than 40 percent of the total area available. This operational concept provides a range of complementary facilities to its customers such as a gym, a food court, banks, a medical center and a convenience store.

To keep buildings fully operational for their customers at all times, it is important to ensure that there will always be electricity available to power lights, air conditioning units, computers and technical areas. And since AFZ prides itself on having the most superior technology available in its buildings, the company requires advanced backup power units to meet this claim.

Although the Costa Rican power grid is 98 percent stable, AFZ wanted to guarantee that their buildings would be protected 100 percent of the time. So when AMCO Construction, a private company and an AFZ strategic ally, began working on the business center plans in 2000, standby power was a concern. “America Free Zone set a goal for creating highly sustainable, sophisticated building operations, so we knew we needed to outfit the buildings with a reliable backup power supply in case of emergencies,” said Eladio Bolaños, AMCO general manager.

SOLUTION

Bolaños began to analyze Cat generator sets to use for standby within AFZ buildings. In the past, AMCO had great experiences using Cat machines and generators and had a solid existing relationship with local Cat dealer MATRA. “Many brands come into Costa Rica, sell generator sets for a few years and then leave,” explained Bolaños. “Caterpillar is not like that – the peace of mind in knowing thatthe brand and local dealer support will always be there is invaluable.”

Since 1951, MATRA has been working to strengthen the infrastructure within Costa Rica by offering new and used equipment, parts and full service support. With seven different branches throughout the country, the company does not merely just sell machines; its highly trained staff is behind every sale to provide full service, technical support and field visits.

Since 2006, 14 Cat and two Olympian diesel generator sets have been installed. The units are operating in redundancy to ensure a stable power flow at all times. Because Costa Rica receives heavy amounts of rain, MATRA designed special enclosures for the units that are located on the exterior perimeters of the buildings in 2012. These enclosures resist rust and corrosion from the elements. Since the generator sets are in plain view to the public, AFZ makes sure they are kept clean and painted frequently so their grounds always look well maintained.

“It makes it much easier to sell a building having backup power included up front, especially when we tell our customers that we use Cat generator sets,” said Carlos Víquez, president of AFZ. “It gives our customers confidence, knowing that they can rely on the product. We simply cannot afford to have low quality products for our customers.”

RESULTS

To service the 16 generator sets installed within the business center, AFZ employs two onsite, MATRA-trained technicians to conduct basic maintenance on the generator sets. The company also has a Customer Support Agreement (CSA) with MATRA that includes a monthly visit to perform routine checkups and services like scheduled oil samplings that help keep the units working at optimal conditions.

“When you buy a Cat product, it isn’t just the equipment you receive,” said Bolaños. “You acquire full dealer support, unmatched quality and part availability.”

Víquez understands that purchasing a Cat product is an investment. “I know that the Caterpillar brand is not the cheapest, but it is an investment in a well-known brand worldwide,” said Víquez. “In the end, it’s not a matter of cost. It’s the excellent service and preventative maintenance that MATRA provides that gives me reassurance, knowing that our generator sets will power up.”

AFZ analyzes the service contract every five years upon renewal and has always renewed. “With the level of important customers we have in our free zone, we need to give them the best service available at all times,” said Víquez.

Construction on additional buildings in AFZ has already begun, and Cat generator sets are currently installed. Even with these new buildings there is still a great deal of room to expand within the property, and AFZ plans on putting in a Cat generator set with each new build.

“It’s really a win-win situation for us and Cat,” said Víquez. “Our customers receive sophisticated equipment, superior technology and backup power. Cat and MATRA receive repeat business with our expansions and service contract renewals. We are very pleased with the Caterpillar brand and we are confident that we can always rely on our local Cat dealer.”

Download the Power Profile

Featured products

  • 3512 (50 Hz)
    Standby Rating
    1400/1250 kVA
    1400/1250 kVA
    Prime Power Rating
    1275/1150 kVA
    1275/1150 kVA
    Emissions/Fuel Strategy
    Low Fuel Consumption
    Low Fuel Consumption

    3512 (50 Hz)

    Producing reliable power from 1150 to 1400 kVA at 50 Hz, our 3512 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer a low fuel consumption system.

    Learn More
  • C15 (50 Hz)
    Maximum Rating
    550 kVA
    550 kVA
    Minimum Rating
    365 kVA
    365 kVA
    Emissions/Fuel Strategy
    Tier 2 or Tier 3
    Tier 2 or Tier 3

    C15 (50 Hz)

    The C15 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 365 to 550 kVA at 50 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. The engines are certified Low Fuel Consumption, U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 or Tier 3 Nonroad Equivalent Emission Standards), EU Stage IIIA Nonroad Emission Standards, China Nonroad III Emission Standards Emissions / Fuel Strategy.

    Learn More
  • C27 (60 Hz)
    Maximum Rating
    800 ekW
    800 ekW
    Minimum Rating
    635 ekW
    635 ekW
    Emissions/Fuel Strategy
    Low Fuel, Tier 2 Nonroad Equivalent
    Low Fuel, Tier 2 Nonroad Equivalent

    C27 (60 Hz)

    The C27 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 635 to 800 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and to take on 100 % rated load in one step. The C27 is certified as a low fuel consumption system as well as having a certificate for EPA Stationary Emergency (Tier 2).

    Learn More
  • C32 (50 Hz)
    Maximum Rating
    1500 kVA
    1500 kVA
    Minimum Rating
    910 kVA
    910 kVA
    Emissions/Fuel Strategy
    Low Fuel, Low Emissions
    Low Fuel, Low Emissions

    C32 (50 Hz)

    Producing reliable power from 910 kVA to 1500 kVA at 50 Hz, our C32 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100 % rated load in one step. Our C32 generator sets are made for demands, so you can make yours.

    Learn More

Electric Power products

Any size or shape. In any regulatory environment. When you need power, Caterpillar is equal to the challenge. Our generators are used in a variety of applications.

View Electric Power products
electric power
electric power

Generator Set Sizing Calculators

Caterpillar Electric Power now has two tools available for sizing gensets in any application. 

Size Now
specsizer
specsizer

Commercial Business

You’re trusted to power the places people work and do it cost-effectively. Run uninterrupted power and reduce operating expenses. Install a Cat combined heat and power (CHP) system to simultaneously provide electricity for electrical loads and recover heat to warm facilities.

View Commercial Business Page
Commercial Business
Commercial Business

CAT DEALERS MAKE THE DIFFERENCE

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

CONNECT WITH YOUR DEALER TODAY
dealers
dealers