Battery
Electric

Battery Electric prototypes - 301.9 Electric Mini Excavator
Battery Electric prototypes - 301.9 Electric Mini Excavator

DESIGNING SOLUTIONS THAT HELP BUILD A BETTER, MORE SUSTAINABLE WORLD

Caterpillar is working to support our customers with the energy innovation to a lower-carbon future. Learn more about our battery electric machines in development below – the 301.9 electric mini excavator, the 906 electric compact wheel loader, the 320 electric medium excavator, the 950 GC electric medium wheel loader, and the 395 tethered electric large excavator.

of

301.9 Electric Mini Excavator

Battery voltage / capacity: 48 v | 32 kWh
Operating weight: 2.2 metric tons | 4850 lb
Bucket capacity: 0.10 m³ | 0.13 yd³

Run time: up to 8 hours on a single charge*
Charging options: 3 kW max AC overnight charge and 9 kW charging available via Cat DC charger

*Based on typical utilization and application at a 40% to 60% utilization rate

301.9 Electric Mini Excavator
301.9 Electric Mini Excavator

of

906 Electric Compact Wheel Loader

Battery voltage / capacity: 300 v | 64 kWh
Operating weight: 6.2 metric tons | 13,670 lb
Bucket capacity: 1.05 m³ | 1.4 yd³

Run time: up to 8 hour operation with mid shift charge*
Charging options: 6 kW max AC overnight charge (single phase) and 18 kW max charge (three phase)

*Dependent on use and application

906 Electric Compact Wheel Loader
906 Electric Compact Wheel Loader

320 Electric Medium Excavator

Battery voltage / capacity: 750 v | 387 kWh
Operating weight: 25 600 – 27 300 kg | 56,400 – 60,200 lb
Bucket capacity: 1.3 m³ | 1.7 yd³

Run time: Up to 8 hours on a single charge* or unlimited tethered

Charging options: 66 kVA with dedicated AC connector, 118 kVA with the AC tethered and a DC fast charger (CCS2/CCS1 connector)

*Dependent on use and application

320 Electric Medium Excavator
320 Electric Medium Excavator

950 GC Electric Medium Wheel Loader

Battery voltage / capacity: 600 v | 256 kWh
Operating weight: 19 798 kg | 43,647 lb
Bucket capacities: 3.1 - 4.4 m³ | 4.0 - 5.75 yd³

Run time: Up to 8 hours with a mid-shift 45-minute charge* at max 290 kW

Charging options: 22 kW max AC on-board charger and DC max 290 kW with MEC360 with CCS2 liquid-cooled cable

*Impacts to operating/charge time include extensive loaded traveling, working in hard/heavy materials, and extreme ambient temperatures

950 GC Electric Medium Wheel Loader
950 GC Electric Medium Wheel Loader

395 Tethered Electric Large Excavator

Electric Motor Power (IEC 60034): 481 kW | 645 hp
Operating Weight: 91 500 - 103 700 kg | 201,723 – 228,619 lb
Bucket Capacity: 6.5 m3 | 7.8 yd3

Run time: Unlimited operation while connected to the grid via the Cat Energy Distribution Skid (EDS)

Optional undercarriage mounted cable reel to provide mobility

Requires 1,000V 3-phase supply

395 Tethered Electric Large Excavator
395 Tethered Electric Large Excavator