Cat Grading Beams
Cat Grading Beams

Versatile new Cat® Grading Beams deliver high productivity material grading

 

For Release in North America, South America, Europe, Japan, Australia, New Zealand: June 2024
Release Number: 126PR24

 

  • Adjustable roller height adapts to material type and desired compaction levels
  • High-abrasion-resistant wear material delivers long frame life
  • A range of grading beam widths offers options for varied applications

 

New Cat® Grading Beams for Cat Tiltrotators allow contractors to take on dynamic and efficient grading and compaction work using excavators. Pairing with Cat Tiltrotators enables 360˚ bidirectional and 40˚ left-and-right rotation of the grading beam to increase attachment versatility. The grading beams’ mechanically adjustable roller – from 10 mm (0.40 in) below frame to 20 mm (0.79 in) above – flexibly tailors the desired level of compaction based on material type. Preventing material from sticking to the roller, the adjustable roller scraper allows the attachment to be used with clay, silt and other sticky materials.

Available in five widths from 1250 to 3000 mm (49 to 118 in), Cat Grading Beams quickly tackle a range of applications from grading sidewalks to larger site prep applications. The design’s large top opening with solid extended sides and side plates allow the beam to spread, compact, and grade materials quickly and effectively. Highly abrasion resistant, Hardox 500 wear protection at the bottom of the beam protects the frame for long-life operation. The beam’s welded frame increases structural rigidity, while additional support plates on the heavy-duty frame extend beam strength and overall service life.

Compatible with Cat Grade technology via the Cat Tiltrotator attachment, contractors can grade to plan using Cat Grading Beams, improving accuracy and saving time. Available tool recognition automatically confirms the identity of the attachment to ensure all settings – pressure, flow and dimensions – are correct, allowing operators to quickly get to work.

Standard Cat PL161 attachment technology provides simple attachment tracking across all worksites, reducing the chance of a lost grading beam and assisting with maintenance and replacement. The PL161 integrates into VisionLink® for fleet management from a single mobile device.

For more information about the new Cat Grading Beams, contact a Cat dealer or visit: www.cat.com.

 

Grading Beams Specifications

 

Product number

637-6959

637-6960

637-6961

637-6962

637-6964

Width, mm (in)

1250 (49)

1500 (59)

2000 (79)

2500 (98)

3000 (118)

Height, mm (in)

330 (13)

Depth, mm (in)

1252 (49)

Roller diameter, mm (in)

298,5 (11.75)

Weight, kg (lb)

390 (860)

421 (928)

492 (1,085)

555 (1,224)

618 (1,362)

 

 

Download the press release and images 

Download Now

 

 

of

Achieve an exact plan with your grading beam when using a tiltrotator and your machine’s Grade technology.

View Full Size Image
of

Pairing a grading beam with a tiltrotator’s 360° bidirectional and 45° left and right rotation for dynamic grading.

View Full Size Image
of

Cat® Grading Beams come in sizes from 1250-3000 mm (49-118 in) to cover a wide range of applications and jobs.

View Full Size Image
of

Grading Beams are constructed with support plates and abrasion-resistant material to support long life and structural integrity.

View Full Size Image
of

Cat® Grading Beams | Getting to Know the Product

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.


CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2024 Caterpillar. All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Kate Kenny: Kenny_Kate@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Amy Doughty: Amy.Doughty@cat.com

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.