If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
What’s important to you in a water delivery system? Safety, lowest possible cost, effective distribution of water? Are you in an arid environment where water is a precious resource? We have the solution to take on these challenges.
Cat® WDS uses up to 25-50% less water compared to conventional water systems.
The efficient pump control reduces fuel consumption by an average of 14%.
Maintenance-free and self-cleaning water spray heads reduce truck downtime.
Our system reduces water volume as ground speed is reduced – preventing overwatering at haul road intersections, at the start of grades or when traffic is encountered.
Fuel savings come both from the extensive strategies available on the 777, 777G and 785D bare chassis configuration and the water system.
Water conservation is achieved through the constant, flat controlled spray pattern that delivers optimal liters per square meter (gallons per square yard) and automatically shuts off below 3 mph.
In addition to fuel savings, the Cat WDS is simple and cost effective to maintain.
The Cat WDS is simple to operate. The factory-built cab includes a display and joystick for cannon operation.
The system can be customized to meet your specific site needs and is available as an option from the factory on the 777, 785D, and 789D Off-Highway Truck Bare Chassis. For more information on this highly efficient water delivery system from Caterpillar, please contact your local Cat dealer.