Cat® Articulated Truck Bare Chassis

Rugged. Reliable. Ready for Your Application.

articulated truck bare chassis
articulated truck bare chassis

Customize Your Cat Articulated Truck Bare Chassis

Caterpillar offers articulated truck bare chassis designed for specialty machines in a variety of applications. These specialty machines have proven themselves in construction, industrial, waste, material handling, quarry, and mining projects worldwide. And with a Cat® Articulated Truck Bare Chassis, you get exactly what you need: a rugged, reliable platform that’s built for the most important application of all—yours. 

 

 
 

OFFERING SPECIALTY SOLUTIONS FOR YOUR APPLICATION.

These partial machine configurations allow our construction, demolition, waste, material handling, quarry, and mining customers to purchase complete solutions from our global Cat dealer network — with support every step of the way.

articulated truck bare chassis
articulated truck bare chassis

 

 

Cat® chassis are the right choice for specialty truck bodies, fuel and lube service vehicles, container carriers, hook lifts, and a variety of specialty purpose-built machines, including:

» Water trucks
» Service trucks
» Coal haulers
» High capacity body (waste trucks)
» Container trucks
» Open body trucks (logs, pipes, etc.)
» Hooklift trucks
» Tow applications
» Cable reel trucks
» On-highway applications
» Trash Haulers
 

High productivity with low fuel consumption

Advanced Productivity Electronic Control Strategy (APECS) controls smooth-shifting transmissions, delivering improved acceleration.

 ­

Designed to work harder…and smarter.

Besides being tough, Cat Articulated Truck Bare Chassis feature cutting-edge technology to increase productivity and lower operating costs.

 ­

standard and long wheel base options.

Articulated Truck Bare Chassis models are also available in long wheel base configurations to accommodate longer specialty OEM bodies.

 ­

 

 

of
of
of
of
of
of

AVAILABLE MODELS

Bare chassis arrangements are available for the 725 and 740 GC in a standard wheel base. The 730, 735, and 745 are available in both standard and long wheel base. 

Long wheel base configurations accommodate longer specialty OEM bodies, while retaining high-quality steering, braking, and ride characteristics.

Explore Models
bare chassis
bare chassis

 

 

PRODUCT DOWNLOADS

Caterpillar OEM Solutions is committed to helping you find the best solution for your job site.

 

GET IT ALL FROM A SINGLE SOURCE.

Along with offering a bare chassis, your Cat dealer can coordinate the activity of the OEM body manufacturer with Caterpillar application and integration support, resulting in a simple, easy-to-manage acquisition process… and one tough machine that’s built for your special-purpose needs.

Download brochure
articulated truck bare chassis
articulated truck bare chassis

Cat 725 Articulated Truck Bare Chassis

The Cat 725 Bare Chassis is a strong, durable Cat C9.3 engine platform equipped with a U.S. EPA Tier 4 Final/EU Stage IV engine emission solution. Advanced Productivity Electronics Control Strategy (APECS) delivers a smooth shifting transmission, improving acceleration with higher productivity.

Download technical specs
725 bare chassis
725 bare chassis

Cat 730 Articulated Truck Bare Chassis

The Cat 730 Bare Chassis is equipped with a true “on-the-go” Automatic Traction Control (ATC) system and is available in both standard and long wheel base. Advanced Productivity Electronics Control Strategy (APECS) delivers a smooth shifting transmission, improving acceleration with higher productivity.

Download technical specs
730 bare chassis
730 bare chassis

Cat 735 Articulated Truck Bare Chassis

The Cat 735 Bare Chassis is available in both standard and long wheel base. With up to a 38.4 tonnes (42.3 tons) capacity, the 735 bare chassis offers proven reliability, durability, high productivity, superior operator comfort and lower operating costs. 

Download technical specs
735 bare chassis
735 bare chassis

Cat 740 GC Articulated Truck Bare Chassis

The Cat 740 GC Bare Chassis is available in a standard wheel base. With up to a 44.6 tonnes (49.2 tons) capacity, the 740 GC bare chassis offers proven reliability, durability, high productivity, superior operator comfort and lower operating costs.

Download technical specs
740 GC bare chassis
740 GC bare chassis

Cat 745 Articulated Truck Bare Chassis

The Cat 745 Bare Chassis is available in both standard and long wheel base. With up to a 49.9 tonnes (55 tons) capacity, the 745 bare chassis offers proven reliability, durability, high productivity, superior operator comfort and lower operating costs. 

Download technical specs
745 bare chassis
745 bare chassis

CONNECT WITH US

SIGN UP TO RECEIVE eNEWS FROM CATERPILLAR OEM SOLUTIONS

Learn More
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.