If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
The data we generate every day is growing fast, and protecting it is even more crucial. This can only be guaranteed with a reliable, continuous power source.
At Cat® Electric Power we understand both your data facility and customers need to stay connected 24/7, which is why our solutions deliver:
No matter your requirements, we offer integrated power systems and solutions for optimal control. Our global dealer network supports you throughout the lifetime of your power solution. With our comprehensive service and maintenance agreements, you can focus on what matters: your business.
Our energy portfolio spans from quick-start diesel generators to energy storage for additional capacity to natural gas and hydrogen fueled generation for emission reduction. As the energy transition continues, more customers are opting for a blended solution, leveraging multiple energy options. Whatever your business needs, we can support you as you execute your vision.
Using power generation running on either 100% natural gas, hydrogen, or blended, can help significantly reduce your site's Greenhouse Gas (GHG) emissions.
A great way to supply additional power to your site is to leverage our range of permanent or temporary power generation assets.
Leveraging Battery Energy Storage Systems with temporary or permanent power generation assets is a great way to maintain generator set health and reduce unnecessary fuel wastage.
When you purchase a Cat generator set, it’s the start of a lasting relationship. That’s why your choice of power partner is one of the most important decisions you’ll make. Caterpillar and your Cat dealer are dedicated to making sure you get the most from your equipment with outstanding service and support.
Cat has decades of experience and unmatched expertise meeting various commercial & industrial power needs.
Cat experts will help design a power solution to your unique requirements and will stand by your side for the life of your equipment.
Your investment means you also have complete on-site dealer support from the largest network in the industry.
With a robust worldwide parts network through Cat dealers and parts.cat.com, we will help you find the perfect fit and then deliver fast.
Sabey Corporation developed Intergate.Manhattan into what is now the tallest data centre in the world. Located in New York City, the facility presents a unique set of challenges including security, preservation and power loss. Sabey relies on its partnership with the local Cat dealer, H.O. Penn, for emergency backup system support and critical data management.
Tier 4 Data Center Counts On Cat Backup Power
Managing mission-critical IT applications requires consistent, reliable backup power that kicks in seamlessly in an outage. At Secure-24’s Plymouth data center, three Cat diesel generator sets supply reliable backup power to protect critical data for its clients around the globe.
Learn MoreParalleling Switchgear is Key to 100% Uptime
TierPoint has one of the largest and most geographically diversified footprints in the nation. Its services include colocation, cloud computing, backup and business continuity, managed security, firewall, and professional services.
Learn MoreReliable Power with Low Cost of Operation
The Shanghai TCDC natural gas distributed generation project has Two Cat® G3520H gas engine gensets with a full load rating of 2,500, providing reliable power, efficiency, and low cost of operation and maintenance. The combined cooling, heating and power (CCHP) system simultaneously provides power and chilled water, meeting all power and cooling needs.
Learn MoreTrusted emergency power for data centers
Intergate.Manhattan provides data management for its customers. It is supported by four Cat® C175 diesel generator sets that provide emergency power systems for critical operations. Equipped with a four-stroke-cycle diesel engine, the C175 is designed for reliable uptime and works with an integrated control system for improved performance.
Learn MoreBelow are just some of the products frequently applied to back-up applications in Data Centres
Producing reliable power from 2500 to 2750 kVA at 50 Hz, our 3516C diesel generator sets are made to meet your mission critical, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set offers both low fuel consumption and low emission systems.
Learn MoreThe 3516E diesel generator sets have been developed to meet your standby, mission critical and prime applications and match your power standards. Producing reliable power (2725 - 3500 kVA at 50 Hz), each generator set has been designed to meet ISO 8528-5 transient response requirements and to accept 100 % rated load in one step. The generator is certified Tier 2 Equivalent, US EPA Stationary Emergency / Low NOx (1/2 TA Luft).
Learn MoreProducing reliable power from 2500 - 3100 kVA at 50 Hz, our 175-16 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is optimized for Low Fuel Consumption or Low Emissions.
Learn MoreProducing reliable power from 910 kVA to 1500 kVA at 50 Hz, our C32 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100 % rated load in one step. Our C32 generator sets are made for demands, so you can make yours.
Learn More