C2.8 & C3.6
IPU engines

Take a detailed look at a new range of drop-in engines
from Caterpillar, featuring a strong and robust design that’s
ready to be put to work straight away.

C2.8 & c3.6 IPU Engines
C2.8 & c3.6 IPU Engines

Plug and go engines that are ready to be put to work

For ease of installation, Cat® C2.8 and C3.6 IPU engines provide full aftertreatment mounting, an integrated cooling system, a full wiring harness and mounting for the ECM and fuel filter. The power units are ready to install into your machine with minimal engineering or design work.

Plug and go engines that are ready when you are
Plug and go engines that are ready when you are

Highly integrated, time-efficient engine solutions

Stay in control and get ahead of the competition with the expanded range of lightweight and compact IPU’s operating in the 55-100kW power range. The C3.6 also provides a multi-rating flash file which can be configured to suit many power nodes for flexibility.

Highly integrated engine solutions
Highly integrated engine solutions

EU Stage V Emissions Compliant

The C2.8 and C3.6 IPU engines are common rail direct injection engines with a turbocharged or turbocharged aftercooled air system meeting EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards.

Plug and go engines that are ready when you are
Plug and go engines that are ready when you are

Have questions or want to request a quote?

Contact your local dealer today!
of

Power Through Your Project

Built with the construction and material handling industries in mind, Cat C2.8 and C3.6 IPU engines are designed to perform in diverse terrain and environments, and are fully capable of remote monitoring. With compact, power dense hardware suitable for a variety of applications, the C2.8 and C3.6 IPU are the power solutions you can rely on.

of

The Complete Package

Access industry-renowned aftercare and support services through the trusted Cat global dealership network, as well as comprehensive warranty. From software and diagnostic tools through to servicing and genuine parts, everything is Cat branded for total peace of mind.

Product Features

  • Compact, power-dense hardware that’s suitable for diverse applications and environments

  • Pre-fitted with aftertreatment, fuel filters, temperature sensors and ECM

  • Lightweight, modular design that doesn’t compromise on power

  • Compact size to improve overall machine fuel efficiency

  • Operate in the 55-100kW power range

  • Multi rating flash file - one piece of hardware can be configured to suit many power nodes (C3.6 only)

  • Meets EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards

Strong, reliable, high-performance engines

The new C2.8 and C3.6 IPU engines are cleverly engineered to provide the performance and efficiency you’d expect from Caterpillar, all while saving you time and money with a plug in and go design. The engines are offered in power ratings up to 55-100kW. A flexible design make the engines ideal for use in construction and across different environments – be it for a compressor in Dubai or a crusher used in Norway. 

Strong, reliable, high-performance engines
Strong, reliable, high-performance engines

Virtual Product Tour

of

Check out the Engines

  • C2.8
    Maximum Power
    74 hp
    55 kW
    Maximum Torque
    221 lb-ft @ 1600 rpm
    300 Nm @ 1600 rpm
    Emissions
    EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)
    EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)

    C2.8

    Learn More
  • C3.6
    Maximum Power
    134 hp
    100 kW
    Maximum Torque
    406 lb-ft @ 1500 rpm
    550 Nm @ 1500 rpm
    Emissions
    EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)
    EU Stage V/U.S. EPA Tier 4 Final/ Japan 2014 (Tier 4 Final)

    C3.6

    Learn More

Have Questions or want to Request a Quote?

Contact your Dealer

 

Address Not Suggested